DetachFixClose

ZK7258-3600-0xxx | Motor cable, IP67, (4 G 1.0 mm² +(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7258-3600-0xxx | Motor cable, IP67, (4 G 1.0 mm² +(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7258-3600-0xxx | Motor cable, IP67, (4 G 1.0 mm² +(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7258-3600-0xxx | Motor cable, IP67, (4 G 1.0 mm² +(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7258-3600-0xxx | Motor cable, IP67, (4 G 1.0 mm² +(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

Motor cable, IP67, (4 G 1 mm² +(2 x 0.75 mm²) + (2 x AWG22)), PUR, orange, drag-chain suitable, B17, mechanical coding 1, plug, straight, male+male, 6+2 pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typemale+male
Number of positions (face)pins 3+PE+2+2
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)1.00 mm² (approx. AWG18)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter11.6 mm ± 0.4 mm (0.4567" ± 0.0157")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK7258-3600-00101.00 m
ZK7258-3600-00070.70 m
ZK7258-3600-00303.00 m
ZK7258-3600-00505.00 m
ZK7258-3600-00808.00 m
ZK7258-3600-010010.00 m
ZK7258-3600-015015.00 m
ZK7258-3600-020020.00 m
ZK7258-3600-025025.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use