DetachFixClose

ZK7314-3031-Axxx | B23, ENP cable, PUR, 5 G 4.0 mm² + (1 x 4 x AWG22), drag-chain suitable, key 1 (2 x 24 V DC + PE)

ZK7314-3031-Axxx | B23, ENP cable, PUR, 5 G 4.0 mm² + (1 x 4 x AWG22), drag-chain suitable, key 1 (2 x 24 V DC + PE)

ZK7314-3031-Axxx | B23, ENP cable, PUR, 5 G 4.0 mm² + (1 x 4 x AWG22), drag-chain suitable, key 1 (2 x 24 V DC + PE)

ZK7314-3031-Axxx | B23, ENP cable, PUR, 5 G 4.0 mm² + (1 x 4 x AWG22), drag-chain suitable, key 1 (2 x 24 V DC + PE)

ZK7314-3031-Axxx | B23, ENP cable, PUR, 5 G 4.0 mm² + (1 x 4 x AWG22), drag-chain suitable, key 1 (2 x 24 V DC + PE)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

B23, plug, straight, male+female, pins 4+PE+4, EtherCAT-coded – B23, plug, straight, female+male, pins 4+PE+4, EtherCAT-coded

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+female
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Installation sizeB23
Connector typeplug
Contact typefemale+male
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Cross-section (power)5 x 4.0 mm² (approx. AWG12)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter15.0 mm ± 0.2 mm (0.5906" ± 0.0118")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)

For further technical details, please refer to the data sheet.

A193.60 mm
A228.50 mm
B193.60 mm
B228.50 mm
Ordering informationLength
ZK7314-3031-A0050.50 m
ZK7314-3031-A0090.90 m
ZK7314-3031-A0101.00 m
ZK7314-3031-A0111.10 m
ZK7314-3031-A0121.20 m
ZK7314-3031-A0151.50 m
ZK7314-3031-A0202.00 m
ZK7314-3031-A0303.00 m
ZK7314-3031-A0505.00 m
ZK7314-3031-A0808.00 m
ZK7314-3031-A10010.00 m
ZK7314-3031-A15015.00 m
ZK7314-3031-A25025.00 m
ZK7314-3031-A35035.00 m
ZK7314-3031-A45045.00 m
ZK7314-3031-A50050.00 m
ZK7314-3031-A65065.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use