EMC encoder plug (female), M23, 17-pin, for encoder cable ZK4510-00x0-xxxx
Product status:
regular delivery
Product information
Technical data | ZS4000-2021 |
---|---|
Installation size | M23 |
Connector type | plug |
Contact type | female |
Number of positions (face) | 17-pin |
Wire termination | crimp connection |
Body color | metal |
A1 | 59.00 mm |
A2 | 26.00 mm |
Ordering information | ZS4000-20xx | Connectors |
---|---|
ZS4000-2021 | EMC encoder plug (female), M23, 17-pin, for encoder cable ZK4510-00x0-xxxx |
© Beckhoff Automation 2024 - Terms of Use