Product information
Technical data | Head A |
---|---|
Shielding | yes |
Installation size | M12 |
Connector type | flange |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | D‑coded |
Body color | metal |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | M12 |
Connector type | flange |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | D‑coded |
Body color | metal |
Ordering information | |
---|---|
ZK1090-6666-0000 | M12, flange, straight,female, 4-pin, D coded – M12, flange, straight, female, 4-pin, D-coded |
Loading content ...
© Beckhoff Automation 2024 - Terms of Use