The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1203-1xxx dual-axis module is available in the low power range with a rated output current of 3.4 A with a single-phase supply of 1 x 110…240 V AC. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a ballast circuit, and – in most variants – a ballast resistor. The power supply generates the control voltage from the DC link voltage.
Supported motor types include the AM8000 synchronous servomotors with One Cable Technology (OCT), in addition to asynchronous and reluctance motors. The devices support TwinSAFE as standard in order to implement the STO/SS1 drive-integrated safety functions. Further TwinSAFE Safe Motion safety functions are available as options.
The AX1000 ultra-compact servo drives are fully integrated into the TwinCAT system via EtherCAT, ensuring that commissioning, operation, and diagnostics are made easy.
The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.
Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.
Product status:
product announcement | estimated market release 3rd quarter 2025
Product variants | Rated supply voltage | Number of channels | Rated output current (channel) | TwinSAFE safe drive technology | Feedback system | Supported types of motors |
---|---|---|---|---|---|---|
AX1203-1101-0000 | 1 x 110…240 V AC | 2 | 3.4 A | STO/SS1 (FSoE) | OCT | synchronous servomotor , asynchronous motor , reluctance motor |
AX1203-1201-0000 | 1 x 110…240 V AC | 2 | 3.4 A | STO/SS1 (FSoE and I/O) | OCT | synchronous servomotor , asynchronous motor , reluctance motor |
AX1203-1301-0000 | 1 x 110…240 V AC | 2 | 3.4 A | Safe Motion (FSoE) | OCT | synchronous servomotor , asynchronous motor , reluctance motor |
Product information
Technical data | AX1203-1101-0000 |
---|---|
Function | servo drive with STO/SS1 |
Channels | 2 |
Rated supply voltage | 1 x 110…240 V AC |
DC link voltage | max. 420 V DC |
Rated output current (channel) | 3.4 A |
Peak output current (channel) | 12 A |
Feedback | OCT |
System bus | EtherCAT |
Drive profile | CiA402 according to IEC 61800-7-201 (CoE) |
Realization STO | via FSoE |
Safe stop functions | Safe Torque Off (STO), Safe Stop 1 (SS1) |
Safety standard | EN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3) |
Ambient temperature (operation) | 0…+40°C, up to +55°C with power reduction (see documentation) |
Approvals/markings | CE, cULus (in preparation) |
Housing data | AX1xxx-1xxx |
---|---|
Protection rating | IP20 |
Width | 50 mm |
Dimensions | AX1203-1101-0000 |
---|---|
Height | 164 mm |
Depth | 185 mm |
Width | 50 mm |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use