DetachFixClose

VIB2000-0255 | Bar light, OGB-IR850, wide beam, light emitting surface 250 x 50 mm

VIB2000-0255 | Bar light, OGB-IR850, wide beam, light emitting surface 250 x 50 mm

VIB2000-0255 | Bar light, OGB-IR850, wide beam, light emitting surface 250 x 50 mm

VIB2000-0255 | Bar light, OGB-IR850, wide beam, light emitting surface 250 x 50 mm

Beam behavior of the illumination

VIB2000-0255 | Bar light, OGB-IR850, wide beam, light emitting surface 250 x 50 mm

VIB2000-0255 | Bar light, OGB-IR850, wide beam, light emitting surface 250 x 50 mm

VIB2000-0255 | Bar light, OGB-IR850, wide beam, light emitting surface 250 x 50 mm

Beam behavior of the illumination

The VIR2000 wide-beam ring light is designed for use in industrial image processing systems. The ring-shaped light-emitting surface not only creates uniform illumination, but also ensures high-quality image acquisition when processing images. With its rectangular format in different sizes, the VIR20x0 series offers uniform illumination regardless of area size. The VIR20x0 is suitable for installation as an incident light. The diffuse light reduces distracting light reflections from reflective, polished, shiny, and metallic objects. The ring light allows a camera to be mounted directly in the light propagation area above or below the object. The thermally hardened front glass has a double-sided anti-reflective coating and protects against chemical and mechanical environmental influences. The black anodized aluminum housing effectively dissipates the heat generated and reduces distracting light reflections.

Main light direction

  • incident light
  • incident light bright field
  • incident light dark field

Product status:

product announcement | estimated market release 4th quarter 2024

Product information

Technical dataVIB2000-0255
Product categoryillumination
Category/versionbar light
Light colororange: 612 nm, green: 545 nm, blue: 452 nm, infrared: 853 nm, white: 6560 K, CRI >80
Light distributionwide beam
Beam angle90°
Light emitting surface (W x H)250 x 50 mm
Peak performance1200 W (electrical, VIS LEDs, max. 500 µs)
Power supplymode 1: EtherCAT P
mode 2: 24 V DC (-15%/+20%)
Max. power consumption60 W
Synchronizationmode 1: EtherCAT P
mode 2: Digital input
Connection methodB12, socket, male+male, 2+4 pin, P-coded
B12, socket, female+female, 2+4 pin, P-coded
M8, socket, 4 pin, P-coded
Front glassthermally hardened, double-sided anti-reflective coating
Operating temperature0…+60°C
Protection ratingIP65/67
Dimensions (W x H x D)275 mm x 95 mm x 39.5 mm
Weight1.43 kg
Approvals/markingsCE, UL, UKCA, EAC, RoHS, WEEE

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use