DetachFixClose

MS1163-2001-3449 | Power infeed, red main switch, replaceable fuses, 400 V AC/63 A, 24 V DC/18 A power supply

MS1163-2001-3449 | Power infeed, red main switch, replaceable fuses, 400 V AC/63 A, 24 V DC/18 A power supply

MS1163-2001-3449 | Power infeed, red main switch, replaceable fuses, 400 V AC/63 A, 24 V DC/18 A power supply

MS1163-2001-3449 | Power infeed, red main switch, replaceable fuses, 400 V AC/63 A, 24 V DC/18 A power supply

MS1163-2001-3449 | Power infeed, red main switch, replaceable fuses, 400 V AC/63 A, 24 V DC/18 A power supply

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1163-2001-3449 power infeed module provides 3-phase 400...480 V AC and up to 63 A for the system and is equipped with a main switch to disconnect the power supply.

 

The integrated 24 V DC power supply is fed from the 3-phase voltage and provides up to 18 A for the baseplate. The fuses on the input side can be replaced via a cover on the front. The supply line is connected in the cover.

Product status:

product announcement | estimated market release 4th quarter 2025

Product information

Technical_dataMS1163-2001-3449
Product categorysystem modules
Category/versionpower infeed
Input voltage/current, external400 V AC/63 A
Connection method infeed, externalTerminal box
Power supply unit24 V DC/18 A
Housing dataR3S4T5
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use