A common application in machine and plant construction is the simultaneous display of a PC screen on several monitors. Up to four CP29xx, CP39xx, CP68xx, CP69xx, CP79xx or CP79xx DVI/USB Control Panels can be connected to a PC via the CU8815 DVI splitter. PCs with two DVI outputs, which are configured as extended desktops, generate two different screen contents. Both DVI outputs can be fed into the DVI splitter. Using DIP switches, the four DVI outputs can each be assigned to one of the two DVI inputs, so that the Control Panels show either the left or the right half of the desktop, as selected.
Product status:
regular delivery
Product information
Technical data | CU8815 |
---|---|
Type | DVI splitter |
Special features | compact industrial design |
Housing | metal housing for DIN rail installation |
Interfaces | 2 DVI-D inputs and 4 DVI-D outputs |
DVI data range | up to 1.65 Gbit/s |
Power supply unit | 24 V DC power supply |
Dimensions (W x H x D) | 146.5 mm x 100 mm x 38 mm |
Operating temperature | 0…+55 °C |
Protection rating | IP20 |
Additional information | assignment of the 4 DVI outputs to the 2 inputs freely configurable via DIP switches; unused DVI input and outputs can be switched off to save energy |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use