DetachFixClose

ELM3002-0235 | EtherCAT Terminal, 2-channel analog input, voltage, ±60 V…1200 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket, externally calibratedNew

The ELM3002-0235 EtherCAT Terminal of the basic series is designed for high-voltage measurement on batteries and generators and supports the measuring ranges ±60/360/600 and 1200 V. The measuring range is selected in the CoE, as are the other setting options such as the filter parameters. Irrespective of the signal configuration, all ELM modules have the same technological properties. The ELM3002-0235 with oversampling offers a maximum sampling rate of 50,000 samples per second. The terminal is equipped with 4 mm lab jacks.

The individual calibration certificate for each device, in accordance with ISO 17025 or DAkkS, depending on the device variant, can be downloaded here. These calibration certificates are issued for Beckhoff by an accredited service provider. Recalibration on request.

Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.

This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.

Product status:

regular delivery

Product information

System dataELM300x
Voltage measurement±1200/600/360/60 V
Technical dataELM3002-0235
Number of channels2
Technologyvoltage measurement
Signal typedifferential
Connection technology2-wire
Connection type4 mm laboratory plug, service plug 1-pin
Max. sampling ratemax. 20 µs/50 ksps (per channel, simultaneously)
Oversampling factorn = 1…100 selectable
Internal resistancetyp. > 10 MΩ
Measurement error/uncertaintytyp. < ±200 ppm/±0.02% in some measuring ranges, relative to the respective full scale value (DC), see documentation
Temperature coefficientup to typ. < 50 ppm/K in some measuring ranges, see documentation
Calibration certificate (analog)externally calibrated
Functional diagnosticsyes
Distributed clocksyes, accuracy << 1 µs
Resolution24 bit (incl. sign)
Measurement class/overvoltage class1000 V CAT II, 1000 V CAT III (in preparation), 600 V CAT IV (in preparation); according to EN61010-2-030
Electrical isolation channel/channelreinforced insulation, test voltage 6 kV DC, production test
Electrical isolation channel/busreinforced insulation, test voltage 6 kV DC, production test
Electrical isolation channel/SGNDreinforced insulation, test voltage 6 kV DC, production test
Current consumption E-bustyp. 460 mA
Weightapprox. 350 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Thermal dissipationtyp. 3 W
Special featuresExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
ELM3002-0235/000533506ELM3002-0235 with external calibration certificate type ISO 17025, external service providers
ELM3002-0235/000533507ELM3002-0235 with external calibration certificate type DAkkS, external service providers

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use