DetachFixClose

ELM3002-0030 | EtherCAT Terminal, 2-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 20 ksps, externally calibrated

Image similar, may contain optional accessories
ELM3002-0030 | EtherCAT Terminal, 2-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 20 ksps, externally calibrated

ELM3002-0030 | EtherCAT Terminal, 2-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 20 ksps, externally calibrated

Run LED
OK-LED Channel 1
OK-LED Channel 2
Channel 1
Channel 2
Top view 
ELM3002-0030 | EtherCAT Terminal, 2-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 20 ksps, externally calibrated

ELM3002-0030 | EtherCAT Terminal, 2-channel analog input, voltage, ±30 V…±20 mV, 24 bit, 20 ksps, externally calibrated

For demanding applications: calibrated analog inputs

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

For demanding applications: calibrated analog inputs

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The ELM300x EtherCAT Terminals are designed for flexible voltage measurement from 20 mV to 30 V in eleven measuring ranges. The measuring range is selected in the CoE, as are the other setting options such as the filter parameters. Irrespective of the signal configuration, all ELM modules have the same technological properties. The ELM300x modules for voltage measurement offer a maximum sampling rate of 10,000 or 20,000 samples per second. The 2-pin plug (push-in) can be removed for maintenance purposes without releasing the individual wires.

The individual calibration certificate for each device, in accordance with ISO 17025 or DAkkS, depending on the device variant, can be downloaded here. These calibration certificates are issued for Beckhoff by an accredited service provider. Recalibration on request.

Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.

This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.

Product status:

regular delivery

Product information

System dataELM300x
Voltage measurement±30/10/5/2.5/1.25 V, ±640/320/160/80/40/20 mV, 0…5/10 V
Technical dataELM3002-0030
Number of channels2
Technologyvoltage measurement
Signal typedifferential
Connection technology2-wire
Connection typepush-in, service plug 2-pin
Max. sampling ratemax. 50 µs/20 ksps (per channel, simultaneously)
Oversampling factorn = 1…100 selectable (max. 20 ksamples/s)
Internal resistance> 500 kΩ (30 V); > 4 MΩ (others)
Measurement error/uncertaintytyp. < ±50 ppm/±0.005% in some measuring ranges, relative to the respective full scale value, see documentation
Temperature coefficienttyp. < 1 ppm/K
Functional diagnosticsyes
Connection diagnosticsbroken wire/short circuit
Distributed clocksyes, accuracy << 1 µs
Resolution24 bit (incl. sign)
Electrical isolation channel/channelno
Electrical isolation channel/bus707 V DC (type test)
Electrical isolation channel/SGND707 V DC (type test)
Current consumption power contacts
Current consumption E-bustyp. 330 mA
Weightapprox. 350 g
Operating/storage temperature0…+55°C/-25…+85°C
Thermal dissipationtyp. 3 W
Special featuresExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold, calibrated version of ELM3002-0000
Approvals/markingsCE, UL
Housing dataELM-30-xpin
Design formmetal housing with signal LEDs
Materialzinc die-cast
Dimensions (W x H x D)30 mm x 100 mm x 95 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.2…1.5 mm²,
st*: 0.2…1.5 mm²,
f*: 0.25…0.75 mm²
Connection cross-section AWGs*: AWG24…14,
st*: AWG24…14,
f*: AWG24…14
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
ELM3002-0030/000079851ELM3002-0030 with external calibration certificate type ISO 17025, external service providers
ELM3002-0030/000079901ELM3002-0030 with external calibration certificate type DAkkS, external service providers

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use