DetachFixClose

EL3692-0020 | EtherCAT Terminal, 2-channel analog input, resistance, 100 mΩ…10 MΩ, 24 bit, factory calibrated

EL3692-0020 | EtherCAT Terminal, 2-channel analog input, resistance, 100 mΩ…10 MΩ, 24 bit, factory calibrated

EL3692-0020 | EtherCAT Terminal, 2-channel analog input, resistance, 100 mΩ…10 MΩ, 24 bit, factory calibrated

Run LED
Status LED1
Error LED 1
Status LED 2
Error LED 2
+R1
+RL1
-R1
-RL1
+R2
+RL2
-R2
-RL2
Top view 
Contact assembly 
EL3692-0020 | EtherCAT Terminal, 2-channel analog input, resistance, 100 mΩ…10 MΩ, 24 bit, factory calibrated

EL3692-0020 | EtherCAT Terminal, 2-channel analog input, resistance, 100 mΩ…10 MΩ, 24 bit, factory calibrated

For demanding applications: calibrated analog inputs

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

For demanding applications: calibrated analog inputs

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The analog EL3692-0020 input terminal enables direct resistance measurement nine measuringe ranges from 0…100 mΩ to 0…10 MΩ. The circuitry of the EtherCAT Terminal enables measurement in 2- and 4-wire versions. The EL3692-0020 offers measuring range selection, either automatic or through the controller. Due to the galvanic isolation of 1500 V between the field side and the E-bus, in single-channel mode measurements can be carried out at live points (within the permissible range). The EtherCAT Terminal indicates its state through LEDs. Malfunctions such as broken wires are indicated by error LEDs.

The individual Beckhoff factory calibration certificate can be downloaded here for each device. Recalibration (ZS9001) is possible via Beckhoff Service.

Product status:

product announcement

Product information

Technical dataEL3692-0020
Number of inputs2
Power supplyvia the E-bus
Distributed clocks
Internal resistance> 100 MΩ
Input filter limit frequency100 Hz
Wiring fail indicationyes
Conversion timetyp. 10…400 ms, dependent on measuring range and settings
Measuring range100 mΩ, 1 Ω, 10 Ω, 100 Ω, 1 kΩ, 10 kΩ, 100 kΩ, 1 MΩ, 10 MΩ
Range switchingautomatic or through control
Resolution24 bit
Measurement error/uncertainty< ±0.5% (relative to the respective full scale value with 4-wire connection)
Calibration certificate (analog)factory calibrated
Electrical isolation1500 V (E-bus/signal voltage)
Current consumption power contacts
Current consumption E-bustyp. 220 mA
Configurationvia the controller
Special featuresautomatic range selection, pulse and continuous measurement, with calibration certificate
Operating/storage temperature0…+55°C/-25…+85°C
Weightapprox. 55 g
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL, ATEX, IECEx
Protect. rating/installation pos.IP20/variable
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use