
The digital EL1859 EtherCAT Terminal combines eight digital inputs and eight digital outputs on a single device. The signal state of the channels is indicated by LEDs. The reference ground for all inputs is the 0 V DC power contact; the outputs are fed via the 24 V power contact.
Special features:
- compact design through the combination of inputs and outputs in one terminal
- no bouncing due to mechanical switches thanks to 3 ms input filter
- short-circuit proof outputs protected against reverse polarity with output current up to 0.5 A
- tool-free connection by direct plug-in technique for solid wire conductors
Product status:
regular delivery
Product information
Technical data | EL1859 |
---|---|
Connection technology | 1-wire |
Specification | EN 61131-2, type 1/3 |
Number of channels | 8 inputs + 8 outputs |
Nominal voltage | 24 V DC (-15%/+20%) |
“0” signal voltage | -3…+5 V (EN 61131-2, type 1/3) |
“1” signal voltage | 11…30 V (EN 61131-2, type 3) |
Input current | typ. 3 mA (EN 61131-2, type 3) |
Input filter | typ. 3.0 ms |
Distributed clocks | – |
Load type | ohmic, inductive, lamp load |
Max. output current | 0.5 A per channel |
Reverse voltage protection | yes |
Breaking energy | < 150 mJ/channel |
Current consumption power contacts | typ. 15 mA + load |
Switching times | typ. TON: 60 µs, typ. TOFF: 300 µs |
Current consumption E-bus | typ. 130 mA |
Electrical isolation | 500 V (E-bus/field potential) |
Configuration | no address or configuration setting |
Special features | combi EtherCAT Terminal, 8 x output 24 V DC, Imax = 0.5 A, load type: ohmic, inductive, lamp load, reverse voltage protection |
Weight | approx. 65 g |
Operating temperature | -25…+55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable (see documentation) |
Approvals/markings | CE, CCC, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | EL-12-16pin |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxx series |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Connection cross-section AWG | s*: AWG28…16, st*: AWG22…16, f*: AWG26…19 |
Stripping length | 8…9 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use