DetachFixClose

EP3182-1002 | EtherCAT Box, 2-channel analog input + 2-channel digital output, multi-function, ±10 V, 0/4…20 mA, 16 bit, single-ended, M12

Image similar, may contain optional accessories
EP3182-1002 | EtherCAT Box, 2-channel analog input + 2-channel digital output, multi-function, ±10 V, 0/4…20 mA, 16 bit, single-ended, M12

EP3182-1002 | EtherCAT Box, 2-channel analog input + 2-channel digital output, multi-function, ±10 V, 0/4…20 mA, 16 bit, single-ended, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | Sensor supply UP
2 | Analog In
3 | Digital Out
4 | GNDP
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
EP3182-1002 | EtherCAT Box, 2-channel analog input + 2-channel digital output, multi-function, ±10 V, 0/4…20 mA, 16 bit, single-ended, M12

EP3182-1002 | EtherCAT Box, 2-channel analog input + 2-channel digital output, multi-function, ±10 V, 0/4…20 mA, 16 bit, single-ended, M12

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EP3182-1002 EtherCAT Box has two analog inputs which can be individually parameterized, so that they process signals either in the -10/0 to +10 V or the 0/4 to 20 mA range. The voltage or input current is digitized with a resolution of 16 bits, and is transmitted (electrically isolated) to the higher-level automation device. The two input channels are single-ended inputs and possess a common, internal ground potential. The input filter and therefore the conversion times are configurable in a wide range. If required, the inputs can be scaled differently, and automatic limit monitoring is also available. EtherCAT is used for parameterization purposes. The parameters are stored in the module.

In addition, the EP3182-1002 has two digital outputs to connect binary control signals from the controller to the actuators at the process level. These two outputs (sink/source type) are intended to switch logic inputs or outputs with a minimum impedance of 10 kΩ (e.g. reset inputs of sensors). They handle load currents of up to 2 mA, are short-circuit proof and indicate their status through light emitting diodes.

The signals are connected via the two M12 connectors.

Product status:

regular delivery

Product information

Technical dataEP3182-1002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of inputs2 (single-ended)
Number of outputs2 (digital 24 V DC)
Connection methodM12 socket, 5-pin, a-coded
Conversion time~ 100 µs
Resolution16 bit (incl. sign)
Signal type-10/0…+10 V | 0/4…20 mA, parameterizable per channel
Common-mode voltage UCMmax. 35 V
Internal resistance> 200 kΩ | typ. 85 Ω + diode voltage
Measurement error/uncertainty< ±0.3% (relative to full scale value)
Input filter limit frequency5 kHz
Nominal voltage24 V DC (-15%/+20%)
Input filterconfigurable
Max. output current2 mA (short-circuit proof) per channel
Sensor supplyfrom load supply voltage UP
Current consumption from US120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolationcontrol voltage/fieldbus: yes
Special featurescurrent or voltage parameterizable, 2 digital outputs (sink/source type)
Operating temperature0…55°C
Storage temperature-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use