
The EP2316-0008 EtherCAT Box combines eight digital inputs (upper socket connector) and eight digital outputs (lower socket connector) in a single device. The inputs have a filter of 10 µs. The outputs process load currents up to 0.5 A and are short-circuit-proof and protected against reverse polarity. The signal status is displayed via the optional plug connector. The signal connection is made via spring-cage connectors, optionally available in 1- and 3-pole versions. The module is delivered without connectors.
The supply of the connected sensors is done by an internal, short-circuit proof driver module with a total of 0.5 A for all sensors. The outputs are supplied via flush mounted. All outputs are short-circuit-proof and protected against reverse polarity. The 16-channel design offers a very high channel density in a very small space.
Product status:
regular delivery
Product information
Technical data | EP2316-0008 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
Specification | EN 61131-2, type 1/3 |
Number of channels | 8 inputs + 8 outputs |
Input/output connections | D-sub socket, 25-pin, UNC4-40 |
Input filter | 10 µs |
“0” signal voltage | -3…+5 V |
“1” signal voltage | 11…30 V, 6 mA input current (EN 61131-2, type 3) |
Sensor supply | from control voltage, max. 0.5 A, short-circuit proof in total |
Load type | ohmic, inductive, lamp load |
Rated load voltage | 24 V DC (-15%/+20%) |
Max. output current | 0.5 A per channel, individually short-circuit proof |
Switching times | typ. TON: 60 µs, typ. TOFF: 300 µs |
Short-circuit current | typ. 1.5 A |
Distributed clocks | yes |
Auxiliary power current | typ. 20 mA + load |
Current consumption from US | 120 mA |
Power supply connection | feed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded |
Electrical isolation | 500 V |
Special features | ideal for high number of channels |
Weight | approx. 165 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | 8 x M8, 4 x M12 |
---|---|
Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |

Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use