
The EPP2334-0061 EtherCAT P Box has eight digital channels, which can each be operated as an input or output. It is not necessary to configure whether a channel (pin 4 of the M8) is to be used as input or output. The input circuitry is internally hard-wired to the output driver so that once an output is set it is automatically also displayed in the input process image. The inputs have a 10 µs filter. The outputs process load currents up to 0.5 A, are short-circuit proof and protected against inverse polarity. The sum current of all outputs is limited to 3 A. The connected sensors are supplied via an internal, short-circuit proof driver block with a total of 0.5 A for all sensors. The inputs and outputs are supplied via UP. The signal state is displayed by LEDs; the signals are connected via screwable M8 connectors. Thanks to its compact design and the number of signals, the EPP2334-0061 is particularly suitable for connecting distributed, decentralized sensors and actuators to EtherCAT P.
Product status:
regular delivery
Product information
Technical data | EPP2334-0061 |
---|---|
Protocol | EtherCAT |
Bus interface | 2 x M8 socket, P-coded, shielded |
Specification | EN 61131-2, type 1/3 |
Number of channels | 4 digital inputs or outputs |
Input/output connections | M8 x 1, 3-pin, a-coded |
Input filter | 10 µs |
“0” signal voltage | -3…+5 V |
“1” signal voltage | 11…30 V, 6 mA input current (EN 61131-2, type 3) |
Sensor supply | from load supply voltage, max. 0.5 A, short-circuit proof in total |
Load type | ohmic, inductive, lamp load |
Rated load voltage | 24 V DC (-15%/+20%) |
Max. output current | 0.5 A per channel, individually short-circuit proof |
Switching times | typ. TON: 50 µs, typ. TOFF: 100 µs |
Short-circuit current | typ. 1.5 A |
Distributed clocks | – |
Auxiliary power current | typ. 20 mA |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | EPPxxxx-006x |
---|---|
Dimensions (W x H x D) | 30 mm x 86 mm x 22 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |

Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use