DetachFixClose

SCT7125-0400 | Busbar split-core CT, 400 A AC, accuracy class 0.5

SCT7125-0400 | Busbar split-core CT, 400 A AC, accuracy class 0.5

SCT7125-0400 | Busbar split-core CT, 400 A AC, accuracy class 0.5

SCT7125-0400 | Busbar split-core CT, 400 A AC, accuracy class 0.5

SCT7125-0400 | Busbar split-core CT, 400 A AC, accuracy class 0.5

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

Distributed power measurement with SCT current transformers

SPS 2019: SC - Current transformers (CT) for energy measurement

The SCT7xxx busbar split-core CTs for high primary currents, ensure minimum installation effort in existing systems. With their separable measuring system, they enable flexible retrofitting without separating the primary conductors.

Product status:

regular delivery

Product information

Technical dataSCT7125-0400
Accuracy class0.5
Primary current400 A AC
Secondary current5 A
Rated power1 VA
Max. diameter round conductor20 mm
Possible rail dimensions20 x 30 mm
Size1
Dimensions (W x H x D)93 mm x 106 mm x 58 mm
Approvals/markingsCE, EAC

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use