DetachFixClose

ZK2000-8181-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8181-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8181-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8181-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8181-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8181-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

Contact assembly

M12, plug, straight, male, 8-pin, A‑coded – M12, plug, straight, male, 8-pin, A‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingA‑coded
Rated current2 A at 40°C (according to IEC 61076-2-101)
Rated voltage30 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingA‑coded
Rated current2 A at 40°C (according to IEC 61076-2-101)
Rated voltage30 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section (signal)8 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.6 mm ± 0.2mm (0.259" ± 0.0079")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation3 x outer cable diameter
Max. number of cycles10 million
Jacket colorblack gray (similar to RAL 7021)

For further technical details, please refer to the data sheet.

A149.00 mm
A2Ø14.50 mm
B149.00 mm
B2Ø14.50 mm
Ordering informationLength
ZK2000-8181-010010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use