DetachFixClose

ZK2000-5100-1xxx | Sensor cable, PUR, 5 x 0.25 mm², fixed installation, shielded

ZK2000-5100-1xxx | Sensor cable, PUR, 5 x 0.25 mm², fixed installation, shielded

ZK2000-5100-1xxx | Sensor cable, PUR, 5 x 0.25 mm², fixed installation, shielded

ZK2000-5100-1xxx | Sensor cable, PUR, 5 x 0.25 mm², fixed installation, shielded

ZK2000-5100-1xxx | Sensor cable, PUR, 5 x 0.25 mm², fixed installation, shielded

M12, plug, straight, male, 5-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire + shielding
Technical dataMeterware
Cross-section (power)5 x 0.25 mm² (AWG24)
Cross-section (signal)5 x 0.25 mm² (AWG24)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.2 mm (0.213" ±0.0079")
Jacket colorblack
A149.0 mm
A2Ø 14.5 mm
Ordering informationLength
ZK2000-5100-10303.00 m
ZK2000-5100-10505.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use