M8, plug, angled, male, 3-pin – open end
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 3-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 3-wire |
Technical data | Meterware |
---|---|
Cross-section | 3 x 0.25 mm² (AWG24) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 4.4 mm ± 0.15 mm (0.173" ± 0.0059") |
Jacket color | black |
A1 | 27.50 mm |
A2 | 26.30 mm |
Ordering information | Length |
---|---|
ZK2000-2300-0005 | 0.50 m |
ZK2000-2300-0020 | 2.00 m |
ZK2000-2300-0050 | 5.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use