The VIB2000 wide-beam bar light is designed for use in industrial image processing systems. The rectangular light-emitting surface not only creates optimal illumination, but also ensures high-quality image acquisition when processing images. With its rectangular format in different sizes, the VIB20x0 series offers uniform illumination regardless of area size. The VIB20x0 is suitable for installation as an incident light and as a background light. The diffuse light reduces distracting light reflections from reflective, polished, shiny, and metallic objects. The bar light design offers optimal illumination of elongated test objects. The thermally hardened front glass has a double-sided anti-reflective coating and protects against chemical and mechanical environmental influences. The black anodized aluminum housing effectively dissipates the heat generated and reduces distracting light reflections.
Main light direction
- incident light
- transmitted light
Product status:
product announcement | estimated market release December 2024
Product information
Technical data | VIB2000-0305 |
---|---|
Product category | illumination |
Category/version | bar light |
Light color | orange: 612 nm, green: 545 nm, blue: 452 nm, infrared: 853 nm, white: 6560 K, CRI >80 |
Light distribution | wide beam |
Beam angle | 90° |
Light emitting surface (W x H) | 300 x 50 mm |
Peak performance | 1200 W (electrical, VIS LEDs, max. 500 µs) |
Power supply | mode 1: EtherCAT P
mode 2: 24 V DC (-15%/+20%) |
Max. power consumption | 60 W |
Synchronization | mode 1: EtherCAT P mode 2: Digital input |
Connection method | B12, socket, male+male, 2+4 pin, P-coded
B12, socket, female+female, 2+4 pin, P-coded M8, socket, 4 pin, P-coded |
Front glass | thermally hardened, double-sided anti-reflective coating |
Operating temperature | 0…+60°C |
Protection rating | IP65/67 |
Dimensions (W x H x D) | 325 mm x 95 mm x 39.5 mm |
Weight | 1.55 kg |
Approvals/markings | CE, UL, UKCA, EAC, RoHS, WEEE |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use