DetachFixClose

MS2625-0011-2245 | EtherCAT power infeed, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

MS2625-0011-2245 | EtherCAT power infeed, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

MS2625-0011-2245 | EtherCAT power infeed, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

MS2625-0011-2245 | EtherCAT power infeed, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

MS2625-0011-2245 | EtherCAT power infeed, EtherCAT, 24 V DC/10 A, 400 V AC/25 A, B23

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS2xxx series system modules supply the baseplates and integrate the MX-System into the EtherCAT network. The MS2625-0011-2245 power infeed module provides 400...480 V AC and up to 25 A as well as EtherCAT for the system. The power is supplied via a hybrid connector.

 

 

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS2625-0011-2245
Product categorysystem modules
Category/versionEtherCAT power infeed
Input voltage/current, external24 V DC/10 A
Connection method infeed, externalB23 hybrid connector
EtherCAT inputB23 hybrid connector
Housing dataR2S2T3
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use