DetachFixClose

MO6071-0033-1110 | Communication intertface, license key for TwinCAT 3.1, factory-installed licenses

MO6071-0033-1110 | Communication intertface, license key for TwinCAT 3.1, factory-installed licenses

MO6071-0033-1110 | Communication intertface, license key for TwinCAT 3.1, factory-installed licenses

MO6071-0033-1110 | Communication intertface, license key for TwinCAT 3.1, factory-installed licenses

MO6071-0033-1110 | Communication intertface, license key for TwinCAT 3.1, factory-installed licenses

The MX-System series | # 6: The I/O modules

The MX-System series | # 6: The I/O modules

The MO6071-0033-1110 license key module is equipped with a local data memory for storing TwinCAT 3.1 license files and contains licenses that have been pre-installed ex-works.

 

The second-generation Beckhoff license key products implement improved and updated cryptographic algorithms that pave the way for cryptographic agility.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMO6071-0033-1110
Product categoryI/O modules
Category/versioncommunication
TypeEtherCAT license key, 2. generation
Special features
Housing dataR1S1T1
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use