The AM8343 water-cooled servomotor is suitable for drive solutions with highest demands on dynamics and performance in the 100…480 V AC voltage range. The standstill torque of the motor depends on the winding and is in the range of 14.77…16.35 Nm. It is available with the OCT feedback system (absolute encoder). The water-cooled servomotor with flange code F4 (87 mm) and motor length 3 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.
Product status:
regular delivery
Product variants | Standstill torque | Standstill current | Rated speed |
---|---|---|---|
AM8343-wKyz | 16.35 Nm | 8.35 A | 1700 min-1 |
AM8343-wNyz | 16.35 Nm | 15.66 A | 3500 min-1 |
AM8343-wQyz | 14.77 Nm | 23.62 A | 7000 min-1 |
© Beckhoff Automation 2024 - Terms of Use