DetachFixClose

AG2300-+SP210S-MC1-3 | High-end gear series for rotary servomotors

AG2300-+SP210S-MC1-3 | High-end gear series for rotary servomotors

AG2300-+SP210S-MC1-3 | High-end gear series for rotary servomotors

AG2300-+SP210S-MC1-3 | High-end gear series for rotary servomotors

AG2300-+SP210S-MC1-3 | High-end gear series for rotary servomotors

The low-backlash, high-performance planetary gear units of the AG2300 series offer high torque, low torsional backlash and a very low noise level in all 14 gear ratios. The high-end gear units for the rotary servomotors have a high power density and are able to absorb high radial and axial forces. The high quality and running smoothness of this helical gear unit series meet the highest control quality demands.

The MF standard variant allows high positioning accuracy and highly dynamic operating cycles (duty cycle < 60 %). The high-speed MC variant is suited for positioning with high nominal speeds in continuous operation (duty cycle > 60 %).

The gear units of the AG2300 series are perfectly matched to rotary servomotors. The inertia ratios, the required torques and the suitable motors can be conveniently calculated directly in TwinCAT with the TwinCAT 3 Motion Designer. In addition, the tool checks in a single step whether the selected motor can be adapted to the gear unit. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit.

 

Features

  • equipped with output shaft
  • standard version MF for high positioning quality in highly dynamic operating cycles, high-speed version MC for high speeds in continuous operation
  • available in 7 or 6 sizes
    • MF: SP060 to SP240
    • MC: SP075 to SP240
  • acceleration torques between 36 and 5400 Nm
  • high axial and radial forces
  • maximum efficiency, maximum power density
  • low torsional backlash
  • low running noise and smooth running thanks to helical gearing
  • lubricated for life
  • IP65 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG2300-+SP210S-MF1-31536 Nm31920 NmF6 | F7
AG2300-+SP210S-MF1-41895 Nm43000 NmF6 | F7
AG2300-+SP210S-MF1-51767 Nm53000 NmF6 | F7
AG2300-+SP210S-MF1-71731 Nm72880 NmF6 | F7
AG2300-+SP210S-MF1-81631 Nm82280 NmF6 | F7
AG2300-+SP210S-MF1-101708 Nm102280 NmF6 | F7
AG2300-+SP210S-MF2-161274 Nm162880 NmF6 | F7
AG2300-+SP210S-MF2-201266 Nm203000 NmF6 | F7
AG2300-+SP210S-MF2-251567 Nm253000 NmF6 | F7
AG2300-+SP210S-MF2-281294 Nm282880 NmF6 | F7
AG2300-+SP210S-MF2-322200 Nm322880 NmF6 | F7
AG2300-+SP210S-MF2-351599 Nm352880 NmF6 | F7
AG2300-+SP210S-MF2-401358 Nm402840 NmF6 | F7
AG2300-+SP210S-MF2-501679 Nm502880 NmF6 | F7
AG2300-+SP210S-MF2-641634 Nm642043 NmF6 | F7
AG2300-+SP210S-MF2-701965 Nm702457 NmF6 | F7
AG2300-+SP210S-MF2-1001634 Nm1002457 NmF6 | F7
AG2300-+SP210S-MC1-3960 Nm31200 NmF6 | F7
AG2300-+SP210S-MC1-41260 Nm42000 NmF6 | F7
AG2300-+SP210S-MC1-51141 Nm52000 NmF6 | F7
AG2300-+SP210S-MC1-71169 Nm71700 NmF6 | F7
AG2300-+SP210S-MC1-8960 Nm81200 NmF6 | F7
AG2300-+SP210S-MC1-10960 Nm101200 NmF6 | F7
AG2300-+SP210S-MC2-16898 Nm161680 NmF6 | F7
AG2300-+SP210S-MC2-20728 Nm201800 NmF6 | F7
AG2300-+SP210S-MC2-25910 Nm252000 NmF6 | F7
AG2300-+SP210S-MC2-28744 Nm281680 NmF6 | F7
AG2300-+SP210S-MC2-321344 Nm321680 NmF6 | F7
AG2300-+SP210S-MC2-35929 Nm351920 NmF6 | F7
AG2300-+SP210S-MC2-40787 Nm401040 NmF6 | F7
AG2300-+SP210S-MC2-50984 Nm501300 NmF6 | F7
AG2300-+SP210S-MC2-64960 Nm641200 NmF6 | F7
AG2300-+SP210S-MC2-701360 Nm701700 NmF6 | F7
AG2300-+SP210S-MC2-100960 Nm1001200 NmF6 | F7

Product information

Technical dataAG2300-+SP210S-MC1-3
Designstraight
Varianthigh-end
Versionhigh-speed MC
Nominal output torque960 Nm
Max. acceleration torque1200 Nm
Gear stages1
Gear ratio3
Max. torsional backlash standard/reduced≤ 4/2 arcmin
Ambient temperature (operation)-15…+40 °C
Housing dataAG2300
Protection ratingIP65
Design formflange-mounted according to B5
Coating/surfaceanodized, heat-treated steel
Order referenceAG2300-+SPaaaS-MCs-i-wXy-Motorsize
aaaseries/size (060, 075, 100, 140, 180, 210, 240)
s = 11-stage with i = 3/4/5/7/10
s = 22-stage with i = 16/20/25/28/35/40/50/70/100
igear ratio
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
y = 0reduced torsional backlash
y = 1standard torsional backlash
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: ​AM803x, AM813x, AM853x, AMI813x, AMP803x, AMP853x
Motorsize = F4flange code F4: ​AM804x, AM814x, AM854x, AMP804x, AMP854x
Motorsize = F5flange code F5: AM805x, AM855x, AMP805x, AMP855
Motorsize = F6flange code F6: AM806x, AM856x
Motorsize = F7flange code F7: AM807x

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use