DetachFixClose

C9900-U332-0010 | Battery pack

C9900-U332-0010 | Battery pack

C9900-U332-0010 | Battery pack

C9900-U332-0010 | Battery pack

C9900-U332-0010 | Battery pack

vertical mounting orientation

vertical mounting orientation

All Industrial PCs can be equipped with a 24 V power supply unit and an integrated UPS. The UPS supplies the PC with power if the mains power fails. This allows data to be saved on the hard disk or Flash, after which the PC can be shut down properly. A battery pack, which serves as the energy storage device, is mounted on a DIN rail outside the PC.

With its rated capacity of 1.2 Ah, the maintenance-free and very compact 24 V C9900-U332 battery pack is designed for PCs with Intel Atom®.

Product status:

regular delivery

Product information

Technical dataC9900-U332-0010
Typebattery pack for PCs with 24 V power supply with intergrated UPS, 1.2 Ah
Housingmetal housing for mounting on norm rail TS35x15 2.3
Nominal capacity1.2 Ah (20 h discharge)
Nominal voltage24 V
Internal structuretwo 12 V batteries in series connection
Fuse9 A by PTC element
Dimensions (W x H x D)68.7 mm x 106.6 mm x 143.8 mm
Weight2.1 kg
Operating temperature0…+50°C
Additional informationVRLA AGM Technology = valve regulated lead acid batteries with glass fiber mat inside the separator (VRLA = valve regulated lead acid, AGM = absorbed glass mat technology)

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use