The IP6012 serial interface module allows the connection of devices with a 20 mA current interface. The interface operates passively. The module transmits the data in a fully transparent manner to the higher-level automation device. The data is transferred via the fieldbus using a simple handshake protocol. This does not have any effect on the protocol of the serial interface. The active serial communication channel functions independently of the higher-level bus system in full duplex mode at up to 115,200 baud, while a 128 bytes receive buffer and a 16 bytes send buffer are available. The current interface guarantees high immunity to interference through electrically isolated signals with injected current.
Product status:
regular delivery
Product information
Technical data communication | IP6012-Bxxx |
---|---|
Data transfer channels | 2 (1/1), TxD and RxD |
Data transfer rates | 1200…115,200 baud, 9600 baud (8 bits, no parity, 1 stop bit) is preset |
TTY connection | M12, screw type |
Nominal voltage | 24 V DC (-15 %/+20 %) |
Bit transfer | 2 x 20 mA |
Load | < 500 Ω |
Cable length | max. 1000 m twisted pair |
“0” signal current | 0…3 mA |
“1” signal current | 14…20 mA |
Data buffer | 128 bytes receive buffer, 16 bytes transmit buffer |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Current consumption from US (without sensor current) | see documentation |
Bit width in the process image | input/output: 3 x 8 bit user data, 1 x 8 bit control/status (up to 5 x 8 bit user data are possible) |
Electrical isolation | TTY/control voltage: 500 V, to the fieldbus: depends on the bus system |
Technical data | IP6012-B518 |
---|---|
Extension modules | – |
Digital peripheral signals | according to I/O type |
Analog peripheral signals | according to I/O type |
Number of PDOs (CANopen) | 16 send and 16 receive process data objects |
Additional CANopen features | life, node guarding, emergency object, variable mapping, store/restore |
Configuration possibility | through KS2000 or the controller (service data objects) |
Data transfer rates | automatic detection of 10 kbaud up to 1 Mbaud |
Bus interface | 1 x M12 plug, 5-pin, 1 x M12 socket, 5-pin (tee-connector integrated) |
Data transfer medium | shielded copper cable, 2 x signal, 1 x CAN ground (recommended) |
Power supply | control voltage: 24 V DC (-15 %/+20 %); load voltage: according to I/O type |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Box supply current | 45 mA + current consumption of sensors, max. 0.5 A |
Auxiliary power current | according to I/O type |
Electrical isolation | control voltage/fieldbus: 500 V, control voltage/inputs or outputs: according to I/O type |
I/O communication types | event driven, cyclic, synchron, polling |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | XXL housing |
---|---|
Dimensions (W x H x D) | 30 mm x 210 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Accessories | |
---|---|
ZK1020-0101-0xxx | pre-assembled IP-Link cable, drag-chain suitable |
ZK2000-6100-0xxx | M12, plug, straight, male, 4-pin, A-coded – open end |
ZK2000-6162-0xxx | M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded |
ZK2020-3200-0xxx | M8, socket, straight, female, 4-pin – open end |
ZK2020-3132-0xxx | M8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin |
ZS1020-0010 | IP-Link plug, 1 piece, plug for IP-Link system |
ZS2000-2610 | Plug field assembly, Sensor, IP65/67, M12, straight, male, 4-pin, A-coded, 0.14…1.5 mm², Ø 4…8 mm |
ZS2000-2710 | Plug field assembly, Sensor, IP65/67, M12, straight, male, 5-pin, A-coded, 0.25…1.5 mm², Ø 4…8 mm |
ZS2000-2310 | Plug field assembly, Sensor and Power, IP65/67, M8, straight, male, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm |
ZS2000-2320 | Socket field assembly, Sensor and Power, IP65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm |
ZS5300-0011 | Mounting plate for 14 small or 7 wide EtherCAT-/ EtherCAT P box modules, stainless steel, 500 mm x 130 mm x 1.5 mm |
ZS5000-0014 | blanking plug, plastic (IP65/67), for M8 socket, green, packaging unit = 50 pieces |
ZS5000-0020 | blanking plug, plastic (IP67), for M12 socket, packaging unit = 50 pieces |
ZB8801-0000 | torque wrench for hexagonal plugs, adjustable |
ZB8801-0001 | torque cable key, M8/wrench size 9, for ZB8801-0000 |
ZB8801-0002 | torque cable key, M12/wrench size 13, for ZB8801-0000 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use