![ELM3544-0000 | EtherCAT Terminal, 4-channel analog input, measuring bridge, full/half/quarter bridge, 24 bit, 1 ksps](https://multimedia.beckhoff.com/media/elm3544-0000__web_preview.png)
The ELM3542 and ELM3544 EtherCAT Terminals from the ELM3x4x economy series are designed for the evaluation of measuring bridges in full bridge, half bridge and quarter bridge configuration. With a maximum data rate of 1 ksps per channel they are ideally suited for the recording of less dynamic procedures, such as slow oscillations and corresponding weighing procedures. In return, they measure with extremely low noise and are temperature-stable up to an ambient temperature of 60°C. The integrated bridge supply can supply 1 to 12 V and, like all other parameters, is adjustable online in the CoE at runtime. In addition, the ELM3542 features a connection for one TEDS-IC in the sensor per channel – this way the SG can be electronically read, detected and also written immediately upon plugging in. Apart from that, the ELM354x have all the features familiar from the fast ELM350x basic series, such as internally switchable extension resistors and comprehensive sensor and function diagnostics for industrial 24/7 operation. The 6-pin connector (push-in) is removable for maintenance purposes without releasing the individual wires.
Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.
This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.
Product status:
product announcement | estimated market release 4th quarter 2024
Product information
System data | ELM354x |
---|---|
Strain gauge | quarter bridge (350 Ω + 120 Ω), half bridge (up to ±16 mV/V), full bridge (up to ±32 mV/V), internal bridge completion and supply adjustable 0…12 V (2-/3-/4-/5-/6-wire connection), shunt calibration |
Voltage measurement | ±10 V, ±80 mV, 0…10 V |
Potentiometer measurement | potentiometer ≥ 1 kΩ, supply integrated and adjustable 0…12 V |
Temperature measurement (RTD) | Pt1000 |
Technical data | ELM3544-0000 |
---|---|
Number of channels | 4 |
Technology | resistor bridge, strain gauge |
Signal type | differential |
Connection technology | 2-/3-/4-/5-/6-wire |
Connection type | push-in, service plug 6-pin |
Max. sampling rate | max. 1 ms/1 ksps (per channel, multiplex) |
Oversampling factor | n = 1…25 selectable |
Internal resistance | > 4 MΩ |
Measurement error/uncertainty | typ. < ±250 ppm/±0.025% in some measuring ranges, relative to the respective full scale value, see documentation |
Functional diagnostics | yes |
Connection diagnostics | broken wire/short circuit |
Distributed clocks | yes, accuracy << 1 µs |
Resolution | 24 bit (incl. sign) |
Electrical isolation channel/channel | no |
Electrical isolation channel/bus | 707 V DC (type test) |
Electrical isolation channel/SGND | 707 V DC (type test) |
Current consumption power contacts | typ. 60 mA + load, in total max. typ. 250 mA |
Current consumption E-bus | typ. 85 mA |
Weight | approx. 350 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Thermal dissipation | typ. 3 W |
Special features | ExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold, 4-wire quarter bridge measurement |
Approvals/markings | CE |
Housing data | ELM-30-xpin |
---|---|
Design form | metal housing with signal LEDs |
Material | zinc die-cast |
Dimensions (W x H x D) | 30 mm x 100 mm x 95 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.2…1.5 mm², st*: 0.2…1.5 mm², f*: 0.25…0.75 mm² |
Connection cross-section AWG | s*: AWG24…14, st*: AWG24…14, f*: AWG24…14 |
Stripping length | 8…9 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use