DetachFixClose

EL1852 | EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, flat-ribbon cable

Image similar, may contain optional accessories
EL1852 | EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, flat-ribbon cable

EL1852 | EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, flat-ribbon cable

Signal
1…8
Signal
9…16
Input 1, 3, 5, 7
Output 1, 3, 5, 7
+24 V DC
+24 V DC
+24 V DC
Input 2, 4, 6, 8
Output 2, 4, 6, 8
0 V
0 V
0 V
EL1852 | EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, flat-ribbon cable

EL1852 | EtherCAT Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A, flat-ribbon cable

The digital EL1852 EtherCAT Terminal combines eight digital inputs and eight digital outputs on a single device. The signal state of the channels is indicated by LEDs. The EL1852 offers a high packing density with 16 channels. A 20-pin contact strip enables the secure connection of plug connectors using insulation displacement contact, as is usual for ribbon cables and special round cables. This significantly simplifies the wiring of many channels.

 

Special features:

  • compact design through the combination of inputs and outputs in one terminal
  • no bouncing due to mechanical switches thanks to 3 ms input filter
  • short-circuit proof outputs protected against reverse polarity with output current up to 0.5 A
  • direct connection of connectors with insulation displacement contacts

Product status:

regular delivery

Product information

Technical dataEL1852
Connection technologyflat-ribbon cable
SpecificationEN 61131-2, type 1/3
Number of channels8 inputs + 8 outputs
Nominal voltage24 V DC (-15%/+20%)
Rated currentmax. 1 A per connection pin
“0” signal voltage-3…+5 V (EN 61131-2, type 1/3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Input filtertyp. 3.0 ms
Distributed clocks
Load typeohmic, inductive, lamp load
Max. output current0.5 A per channel
Reverse voltage protectionyes
Breaking energy< 150 mJ/channel
Current consumption power contacts20 mA from the 24 V supply (no power contacts)
Switching timestyp. TON: 60 µs, typ. TOFF: 300 µs
Current consumption E-bustyp. 100 mA
Electrical isolation500 V (E-bus/field potential)
Special featurescombi EtherCAT Terminal, 8 x output 24 V DC, Imax = 0.5 A, load type: ohmic, inductive, lamp load, reverse voltage protection
Weightapprox. 65 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataEL-12-FRC
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 73 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringflat-ribbon cable connection
Connection cross-sectioncommon flat-ribbon cables, AWG28, spacing 1.27 mm
Connection cross-section AWGAWG28
Stripping length

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use