Product information
Technical data | SCT2221-0400 |
---|---|
Accuracy class | 0.5 |
Primary current | 400 A AC |
Secondary current | 1 A |
Rated power | 10 VA |
Max. diameter round conductor | 31.8 mm |
Possible rail dimensions | 30 x 15 mm, 40 x 10 mm |
Size | 2 |
Dimensions (W x H x D) | 70 mm x 91 mm x 52 mm
|
Approvals/markings | CE, cURus, EAC |
Accessories | |
---|---|
ZB8201-0210 | Snap-on mounting for SCT21xx and SCT22xx |
ZB8202-0210 | sealing plate for SCT21xx/SCT22xx |
ZB8203-0210 | quick-fix cable fastening for SCT2xxx |
ZB8203-0211 | quick-fix cable fastening for SCT2xxx, extra heat-resistant |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use