Signal cable for ribbon cable connection
Product status:
regular delivery
Product information
Ordering information | Signal cable for manual operating modules KL85xx |
---|---|
ZK8500-8282-7005 | signal cable for manual operating modules of the KL85xx series, 20 x 0.14 mm², shielded, assembled at both ends with 20-pin plug, for terminals with ribbon cable connection, length 0,5 m |
ZK8500-8282-7007 | signal cable for manual operating modules of the KL85xx series, 20 x 0.14 mm², shielded, assembled at both ends with 20-pin plug, for terminals with ribbon cable connection, length 0,7 m |
ZK8500-8282-7010 | signal cable for manual operating modules of the KL85xx series, 20 x 0.14 mm², shielded, assembled at both ends with 20-pin plug, for terminals with ribbon cable connection, length 1 m |
ZK8500-8282-7020 | signal cable for manual operating modules of the KL85xx series, 20 x 0.14 mm², shielded, assembled at both ends with 20-pin plug, for terminals with ribbon cable connection, length 2 m |
ZK8500-8282-7030 | signal cable for manual operating modules of the KL85xx series, 20 x 0.14 mm², shielded, assembled at both ends with 20-pin plug, for terminals with ribbon cable connection, length 3 m |
ZK8500-8282-7040 | signal cable for manual operating modules of the KL85xx series, 20 x 0.14 mm², shielded, assembled at both ends with 20-pin plug, for terminals with ribbon cable connection, length 4 m |
ZK8500-8282-7050 | signal cable for manual operating modules of the KL85xx series, 20 x 0.14 mm², shielded, assembled at both ends with 20-pin plug, for terminals with ribbon cable connection, length 5 m |
Further length on request
© Beckhoff Automation 2024 - Terms of Use