DetachFixClose

ZK2000-6132-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-6132-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-6132-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-6132-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2000-6132-0xxx | Sensor cable, PUR, 4 x 0.34 mm², drag-chain suitable

M12, plug, straight, male, 4-pin, A-coded – M8, socket, straight, female, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section4 x 0.34 mm² (AWG 22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorblack
A149.00 mm
A214.50 mm
B133.00 mm
B219.20 mm
Ordering informationLength
ZK2000-6132-00050.50 m
ZK2000-6132-00101.00 m
ZK2000-6132-00202.00 m
ZK2000-6132-00303.00 m
ZK2000-6132-00444.40 m
ZK2000-6132-00505.00 m
ZK2000-6132-00707.00 m
ZK2000-6132-010010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use