DetachFixClose

ZK2000-2124-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2124-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2124-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2124-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2124-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

M8, plug, straight, male, 3-pin – M8, socket, angled, female, 3-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Body colorblack
Technical dataMeterware
Cross-section3 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.4 mm ± 0.15 mm (0.173" ± 0.0059")
Jacket colorblack
A139.60 mm
B127.50 mm
B220.30 mm
Ordering informationLength
ZK2000-2124-00050.50 m
ZK2000-2124-00060.60 m
ZK2000-2124-00101.00 m
ZK2000-2124-00151.50 m
ZK2000-2124-00202.00 m
ZK2000-2124-00272.70 m
ZK2000-2124-00303.00 m
ZK2000-2124-00404.00 m
ZK2000-2124-00505.00 m
ZK2000-2124-00606.00 m
ZK2000-2124-010010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use