Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | socket |
Contact type | female + male (PE inverse) |
Number of positions (face) | 5-pin (4+FE) |
Coding | L-coded |
Rated current | 8 A at 40°C (according to IEC 61076-2-111) |
Rated voltage | 63 V (according to IEC 61076-2-111) |
Recommended torque, nut | 0.6 Nm |
Mating cycles | ≥ 100 (according to IEC 60512-9a) |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 5-wire |
Technical data | Cable by meter |
---|---|
Cross-section | 5 x 0.75 mm² (approx. AWG18) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.3 mm ± 0.2 mm (0.248" ± 0.0079") |
Min. bending radius, moved | 6 x outer cable diameter |
Max. number of cycles | 10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance |
Jacket color | black |
For further technical details, please refer to the data sheet.
A1 | 48.00 mm |
A2 | Ø 16.00 mm |
Ordering information | Length |
---|---|
ZK2053-5200-0010 | 1.00 m |
ZK2053-5200-0020 | 2.00 m |
ZK2053-5200-0030 | 3.00 m |
ZK2053-5200-0040 | 4.00 m |
ZK2053-5200-0050 | 5.00 m |
ZK2053-5200-0100 | 10.00 m |
ZK2053-5200-0150 | 15.00 m |
Further length on request
© Beckhoff Automation 2025 - Terms of Use