DetachFixClose

ZS1090-1006 | M8 plug field assembly, Ethernet/EtherCAT, IP67, shielded

ZS1090-1006 | M8 plug field assembly, Ethernet/EtherCAT, IP67, shielded

ZS1090-1006 | M8 plug field assembly, Ethernet/EtherCAT, IP67, shielded

ZS1090-1006 | M8 plug field assembly, Ethernet/EtherCAT, IP67, shielded

ZS1090-1006 | M8 plug field assembly, Ethernet/EtherCAT, IP67, shielded

M8 plug field assembly for EtherCAT and fieldbus cables.

Product status:

regular delivery

Product information

Technical dataZS1090-1006
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage30 V (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Wire terminationscrew connection
Max. wire cross-sectionAWG20 (0.5 mm²)
Max. cable outer diameter4.9 - 6.5 mm
Materialmetal

For further technical details, please refer to the data sheet.

Illustrations similar
A147.00 mm
A214.00 mm
Ordering information
ZS1090-1006plug, field assembly, Ethernet/EtherCAT, M8, IP67, straight, male, 4-pin, A-coded, 0.14…0.5 mm², Ø 4.9…6.5 mm, shielded

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use