DetachFixClose

ZK7755-6566-0xxx | B23, ECP cable, PUR, 7 G 2.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2 (400 V AC)

ZK7755-6566-0xxx | B23, ECP cable, PUR, 7 G 2.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2 (400 V AC)

ZK7755-6566-0xxx | B23, ECP cable, PUR, 7 G 2.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2 (400 V AC)

ZK7755-6566-0xxx | B23, ECP cable, PUR, 7 G 2.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2 (400 V AC)

ZK7755-6566-0xxx | B23, ECP cable, PUR, 7 G 2.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2 (400 V AC)

EtherCAT P cable, ECP, PUR, 7 G 2.5 mm² + (4xAWG22), drag-chain suitable, shielded, B23, mechanical key 2, plug, straight, male+ male, pins 7+4, EtherCAT P-coded – B23, mechanical key 2, plug, straight, female+female, pins 7+4, EtherCAT P-coded

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+male
Number of positions (face)pins 6+PE+4
CodingEtherCAT P-coded
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeB23
Connector typesocket
Contact typefemale+ female
Number of positions (face)pins 6+PE+4
CodingEtherCAT-coded
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataCable by meter
Operating voltage≤ 1000 V AC
Cross-section (power)7 x 2.5 mm² (approx. AWG14)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter14.3 mm ± 0.2 mm (0.563" ± 0.0079")
Min. bending radius, moved7 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)

For further technical details, please refer to the data sheet.

A193.60 mm
A228.50 mm
B193.60 mm
B228.50 mm
Ordering informationLength
ZK7755-6566-00101.00 m
ZK7755-6566-00303.00 m
ZK7755-6566-00505.00 m
ZK7755-6566-00757.50 m
ZK7755-6566-010010.00 m
ZK7755-6566-012012.00 m
ZK7755-6566-015015.00 m
ZK7755-6566-020020.00 m
ZK7755-6566-025025.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use