B23, plug, straight, female + blanking plug, pins 4+PE, power – open end
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | B23 |
Connector type | plug |
Contact type | female+blanking plug |
Number of positions (face) | pins 4+PE |
Coding | Power |
Wire termination | crimp connection |
Max. wire cross-section (power) | AWG12/4.0 mm² |
Max. cable outer diameter | 13.0...15.0 mm, 15.0...16.0 mm |
Body color | metal |
Technical data | Head B |
---|---|
Installation size | open end |
Technical data | Meterware |
---|---|
Cross-section | 5 G 4 mm² (AWG12) |
Use | fixed installation |
Outer cable diameter | 14.9 mm ± 0.20 mm (0.587" ± 0.00787") |
Jacket color | black |
For further technical details, please refer to the data sheet.
A1 | approx. 80.0 mm |
A2 | 29.0 mm |
Ordering information | Length |
---|---|
ZK7A33-3100-0030 | 3.00 m |
ZK7A33-3100-0050 | 5.00 m |
ZK7A33-3100-0075 | 7.50 m |
ZK7A33-3100-0100 | 10.00 m |
ZK7A33-3100-0250 | 25.00 m |
ZK7A33-3100-0300 | 30.00 m |
ZK7A33-3100-0350 | 35.00 m |
ZK7A33-3100-0400 | 40.00 m |
ZK7A33-3100-0450 | 45.00 m |
ZK7A33-3100-0500 | 50.00 m |
ZK7A33-3100-0550 | 55.00 m |
ZK7A33-3100-0600 | 60.00 m |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use