Product information
Technical data | Head A |
---|---|
Installation size | itec® (Series 615) |
Connector type | plug |
Contact type | female |
Number of positions (face) | 12-pin |
Mating cycles | 500 |
Wire termination | crimp connection |
Technical data | Head B |
---|---|
Installation size | D-sub |
Connector type | socket |
Contact type | male |
Number of positions (face) | 15-pin |
Wire termination | solder connection |
Technical data | Cable by meter |
---|---|
Operating voltage | max. 300 V AC (UL), Uo/U 300/300 V (VDE) |
Cross-section | 4 x 2 x 0.25 mm² |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 7.5 mm ± 0.3 mm (0.2952" ± 0.0118") |
Min. bending radius, fixed installation | 8 x outer cable diameter |
Max. number of cycles | 5 million |
Jacket color | green |
For further technical details, please refer to the data sheet.

A1 | 44.00 mm |
A2 | 19.00 mm |
B1 | 40.00 mm |
B2 | 41.00 mm |
Ordering information | Length |
---|---|
ZK4510-8110-xxxx | xxxx = cable length in decimeters |
xxxx = 0050 | example for 5 m length |
sold by the meter, admissible total cable length see documentation of Servo Drive |
Loading content ...
© Beckhoff Automation 2025 - Terms of Use