DetachFixClose

EK1914 | EtherCAT Coupler with integrated digital standard and safety I/Os

EK1914 | EtherCAT Coupler with integrated digital standard and safety I/Os

EK1914 | EtherCAT Coupler with integrated digital standard and safety I/Os

Link/Act In
Signal input EtherCAT
Link/Act Out
Signal output EtherCAT
EK1914 | EtherCAT Coupler with integrated digital standard and safety I/Os

Contact assembly

Signal LEDs
1…8
Signal LEDs
9…16
Power contact +24 V
Power contact 0 V
+24 V US
Input 1
Input 3
Output 1
Output 3
Safe input 1
Safe input 1
Safe output 1
0 V US
Input 2
Input 4
Output 2
Output 4
Safe input 2
Safe input 2
Safe output 2
EK1914 | EtherCAT Coupler with integrated digital standard and safety I/Os

EK1914 | EtherCAT Coupler with integrated digital standard and safety I/Os

EK1914 | EtherCAT Coupler with integrated digital standard and safety I/Os

Contact assembly

The EK1914 EtherCAT coupler combines the functionalities of the EK1100 EtherCAT coupler with standard and safe digital I/Os. This results in a compact design that is especially suitable for applications with a low number of I/Os.

Like the EK1100, the EK1914 can be extended with all EL/ES terminals. The EK1914 has four digital inputs and four digital outputs, as well as two fail-safe inputs and two fail-safe outputs. The safe input and output signals are exchanged with a TwinSAFE Logic-capable component via FSoE.

The EK1914 has safety parameters to adapt the functionality specifically to the respective safety-oriented requirements (e.g., 1-channel evaluation vs. 2-channel evaluation of the inputs, testing of the individual channels).

In addition, standard outputs can be activated for the EK1914. As a result, corresponding standard outputs are available in parallel with and internally ANDed with the safe outputs of the EK1914. The safe output signals, which are controlled by a TwinSAFE Logic, thus issue the safe release for the standard signals, which can then be triggered by the non-safety oriented control system independently of the cycle of the safety controller and FSoE. This allows faster switching times of the outputs, provided that the safety controller issues the necessary release for the output.

The safety parameters are not stored directly on the component, but are transmitted to the input terminal via a TwinSAFE Logic-capable component when the safety application is started. This simplifies service procedures, because in this case the component can simply be replaced. The safety-relevant parameters are transferred to the new component when the safety application is restarted.

 

Special features:

  • EtherCAT coupler with integrated I/Os (standard and safety)
  • two safe inputs
  • two safe outputs
  • cross-circuit detection
  • 1-channel vs. 2-channel evaluation directly on the component
  • testing of the input channels can be activated individually
  • Standard outputs can be activated with integrated ANDing with a safe output signal

Product status:

regular delivery

Product information

Technical dataEK1914
Connection technology1-/2-wire
SpecificationEtherCAT Coupler with standard and safety I/Os
Number of inputs6 digital inputs, 2 of which are fail-safe inputs
Number of outputs6 digital outputs, 2 of which are fail-safe outputs
Max. output currentper standard output: 0.5 A,
per safe output: 0.5 A, min. 20 mA
ProtocolEtherCAT
Fault response time≤ watchdog time
Installation positionhorizontal
Safety standardDIN EN ISO 13849-1:2008 (Cat. 4, PL e)
Weightapprox. 123 g
Protection ratingIP20
Housing dataEK-44-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)44 mm x 100 mm x 67 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use