AMP8543 | Distributed servo drive with increased rotor moment of inertia 4.70…5.40 Nm (M0), F4 (87 mm)

AMP8543 | Distributed servo drive with increased rotor moment of inertia 4.70…5.40 Nm (M0), F4 (87 mm)

AMP8543 | Distributed servo drive with increased rotor moment of inertia 4.70…5.40 Nm (M0), F4 (87 mm)

AMP8543 | Distributed servo drive with increased rotor moment of inertia 4.70…5.40 Nm (M0), F4 (87 mm)

AMP8543 | Distributed servo drive with increased rotor moment of inertia 4.70…5.40 Nm (M0), F4 (87 mm)

The AMP8543 permanent magnet-excited three-phase synchronous motor with integrated servo drive and increased rotor moment of inertia can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.

The three-phase synchronous motor with flange code F4 (87 mm) and motor length 3 has a shaft diameter b = 19 k6 and a free shaft end of d = 40 mm.

 

Drive-integrated safety functions

 

The AMP8000 distributed servo drive includes TwinSAFE as standard for the realization of the drive-integrated safety functions STO/SS1 according to IEC 61800-5-2. It is optionally available with the following TwinSAFE Safe Motion safety functions:

 

  • Safe stop functions (STO, SOS, SS1, SS2)
  • Safe speed functions (SLS, SSM, SSR, SMS)
  • Safe position functions (SLP, SCA, SLI)
  • Safe acceleration functions (SAR, SMA)
  • Safe direction functions (SDIp, SDIn)
  • Safe braking functions (SBC, SBT)

The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.

The TwinCAT 3 Safety Editor TE9000 and the TwinSAFE Loader/User TE9200 must be used to implement safety projects.

Product status:

regular delivery

Product variantsStandstill torqueRated speedMotor feedbackTwinSAFE safe drive technology
AMP8543-Ex1z5.40 Nm2500 min-1single-turn absolute encoderSTO, SS1
AMP8543-Ex2z5.40 Nm2500 min-1multi-turn absolute encoderSTO, SS1
AMP8543-Ex3z5.40 Nm2500 min-1single-turn absolute encoderSafe Motion
AMP8543-Ex4z5.40 Nm2500 min-1multi-turn absolute encoderSafe Motion
AMP8543-Hx1z5.30 Nm5000 min-1single-turn absolute encoderSTO, SS1
AMP8543-Hx2z5.30 Nm5000 min-1multi-turn absolute encoderSTO, SS1
AMP8543-Hx3z5.30 Nm5000 min-1single-turn absolute encoderSafe Motion
AMP8543-Hx4z5.30 Nm5000 min-1multi-turn absolute encoderSafe Motion
AMP8543-Kx1z4.70 Nm7000 min-1single-turn absolute encoderSTO, SS1
AMP8543-Kx2z4.70 Nm7000 min-1multi-turn absolute encoderSTO, SS1
AMP8543-Kx3z4.70 Nm7000 min-1single-turn absolute encoderSafe Motion
AMP8543-Kx4z4.70 Nm7000 min-1multi-turn absolute encoderSafe Motion

© Beckhoff Automation 2025 - Terms of Use