DetachFixClose

Beckhoff at the
MEORGA MSR-Spezialmesse in Leverkusen 2025

April 9, 2025 | Ostermann-Arena | Booth I7

Book ticket now

Meorga MSR-Spezialmessen

Leverkusen

We‘re looking forward to welcoming you to this year‘s first MEORGA measurement and control exhibition in Leverkusen on April 9. As an expert partner for industrial automation, we will be presenting flexible solutions for use in all process and factory automation vertical markets. Our scalable system architecture offers efficient solutions, from compact controllers to powerful industrial PCs for process control. With TwinCAT MTP, NAMUR Open Architecture, and Ethernet-APL, we support digitalization of the process industries.

Book your ticket and visit us at Booth I7 to see the advantages of integrated PC- and Ether-CAT-based control concepts for measurement and control technology tasks.

We‘re looking forward to seeing you there!

PC-based control: All control tasks on a single platform

  • universal platform for automation of all processes and plants
  • integration of all control functions into a single system
  • high level of interoperability thanks to open interfaces in hardware and software
  • control and cable redundancy for increased plant availability

Learn more

Future-proof plant automation with NOA, APL, and MTP

  • edge device for complete data acquisition with NAMUR Open Architecture
  • flexible integration of Ethernet-APL with the compact ELX6233
  • TwinCAT MTP for the modularization of plants with the Module Type Package

Learn more

System-integrated solutions for explosion protection

  • end-to-end communication from zone 0/20 to the cloud
  • I/O modules for direct connection of field devices from zone 0/20
    • ELX series: EtherCAT Terminals with integrated safety barrier in 12 mm housing
    • EPX series: EtherCAT Box modules with integrated safety barrier in IP67 housing
  • CPX range: control panels and panel PCs for use in zone 2/22
  • extensive HART protocol integration

Learn more

At a glance

Location:
Leverkusen, Germany
Date:
09.04.2025
Beckhoff main stand:
Booth I7
Opening hours:
Wednesday: 8 a.m.–4 p.m.
Link to exhibition:
www.meorga.de/messen-2025
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com