DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX5020 | Embedded PC with Intel Atom® processor (service phase)

CX5020 | Embedded PC with Intel Atom® processor (service phase)

CX5020 | Embedded PC with Intel Atom® processor (service phase)

Status LEDs
Battery compartment
(behind the flap)
Compact Flash insert
(behind the flap)
Ethernet and USB connection
DVI connection
Multi optional interface
(e.g. RS232, PROFIBUS,
CANopen)
CX5020 | Embedded PC with Intel Atom® processor (service phase)

CX5020 | Embedded PC with Intel Atom® processor (service phase)

The CX5010 and CX5020 are Embedded PCs from the CX5000 series based on Intel Atom® processors and differ only by the CPU version. The CX5010 has a 1.1 GHz Intel Atom® Z510 processor, while the CX5020 has a 1.6 GHz Intel Atom® Z530 processor. Apart from the clock speed, the two processors also differ by the fact that the Z530 features hyperthreading technology, i.e. it has two virtual CPU cores for more effective execution of software.

Depending on the installed TwinCAT runtime environment, the CX5010/CX5020 can be used for the implementation of PLC or PLC/motion control projects (with or without visualization).

Product status:

service phase | recommended alternative: CX5120

Product information

Technical dataCX5020
ProcessorIntel Atom® Z530, 1.6 GHz clock frequency
Number of cores1
Flash memoryslot for Compact Flash card, 128 MB included (expandable)
Main memory512 MB RAM (expandable ex factory to 1 GB)
1-second UPSintegrated (1 MB on Compact Flash card)
Interfaces2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-D, 4 x USB 2.0, 1 x optional interface
Coolingpassive
Diagnostics LED1 x power, 1 x TC status, 1 x flash access, 2 x bus status
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemWindows Embedded CE 6, Windows Embedded Standard 2009
Control softwareTwinCAT 2 runtime
TwinCAT 3 runtime (XAR)
I/O connectionE-bus or K-bus, automatic recognition
Power supply24 V DC (-15%/+20%)
Current supply E-bus/K-bus2 A
Max. power consumption13 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Weightapprox. 575 g
Dimensions (W x H x D)106 mm x 100 mm x 92 mm
Relative humidity95%, no condensation
Operating/storage temperature-25…+60°C/-40…+85°C
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
Protection ratingIP20
Approvals/markingsCE, UL, with CX1900-0105 ordering option: ATEX
Ex markingII 3 G Ex nA IIC T4 Gc
TwinCAT 3 platform levelPerformance (40); please see here for an overview of all the TwinCAT 3 platform level
Ordering information
CX5020-0100CPU module, E-bus, no operating system, no TwinCAT
CX5020-0110CPU module, E-bus, Microsoft Windows Embedded CE 6.0, no TwinCAT
CX5020-0111CPU module, E-bus, Microsoft Windows Embedded CE 6.0, TwinCAT 2 PLC runtime
CX5020-0112CPU module, E-bus, Microsoft Windows Embedded CE 6.0, TwinCAT 2 NC PTP runtime
CX5020-0115CPU module, E-bus, Microsoft Windows Embedded CE 6.0, TwinCAT 3 runtime (XAR), no licenses included
CX5020-0120CPU module, E-bus, Microsoft Windows Embedded Standard 2009, no TwinCAT
CX5020-0121CPU module, E-bus, Windows Embedded Standard 2009, TwinCAT 2 PLC runtime
CX5020-0122CPU module, E-bus, Windows Embedded Standard 2009, TwinCAT 2 NC PTP runtime
CX5020-0125CPU module, E-bus, Microsoft Windows Embedded Standard 2009, TwinCAT 3 runtime (XAR), no licenses included
CX5020-1100CPU module, K-bus, no operating system, no TwinCAT
CX5020-1110CPU module, K-bus, Microsoft Windows Embedded CE 6.0, no TwinCAT
CX5020-1111CPU module, K-bus, Microsoft Windows Embedded CE 6.0, TwinCAT 2 PLC runtime
CX5020-1112CPU module, K-bus, Microsoft Windows Embedded CE 6.0, TwinCAT 2 NC PTP runtime
CX5020-1115CPU module, K-bus, Microsoft Windows Embedded CE 6.0, TwinCAT 3 runtime (XAR), no licenses included
CX5020-1120CPU module, K-bus, Microsoft Windows Embedded Standard 2009, no TwinCAT
CX5020-1121CPU module, K-bus, Windows Embedded Standard 2009, TwinCAT 2 PLC runtime
CX5020-1122CPU module, K-bus, Windows Embedded Standard 2009, TwinCAT 2 NC PTP runtime
CX5020-1125CPU module, K-bus, Microsoft Windows Embedded Standard 2009, TwinCAT 3 runtime (XAR), no licenses included

The end date of the extended support for the operating system Microsoft Windows Embedded CE 6 has already passed. Up-to-date security updates can no longer be provided.

Accessories
CX1900-0010formatting a Compact Flash card (bootable), FAT16 (only with the order of a Compact Flash card)
CX1900-0012formatting a Compact Flash card (bootable), NTFS (only with the order of a Compact Flash card)
CX1900-0022128 MB Compact Flash card, extended temperature specification
CX1900-00241 GB Compact Flash card, extended temperature specification
CX1900-00262 GB Compact Flash card, extended temperature specification
CX1900-00284 GB Compact Flash card, extended temperature specification
CX1900-00308 GB Compact Flash card, extended temperature specification
CX1900-003216 GB Compact Flash card, extended temperature specification
CX1900-0102Spare battery suitable for CX10x0, CX81x0, CX5xxx, CX90x0, CX20xx
– lithium button cell type CR2032, 3V/225 mAh
– follow polarity when installing

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use