DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

CP77xx-xxxx-0030 | Panel PC (service phase)

The CP77xx Panel PC series is designed for mounting arm installation. Control Panels form the front of the IP65 Panel PC. The right display size and keyboard are thus available for every application. The CP77xx Industrial PCs represent a powerful platform for use in machine and plant construction, for example using the TwinCAT automation software.

Wide range of input options

The PC can be equipped with a 12-, 15- or 19-inch LC display, as a monitor without keys or with different types of keyboard. Optionally, a touch screen or touch pad is available. In addition, a large number of push-button extensions are available.

 

Industrial design

Cooling is achieved directly via the rear panel of the Control Panel. No fan is required. The PC can be operated at up to 45 °C ambient temperature.

The housing is optionally designed for direct wall mounting or for mounting arm installation. The mounting arm can be attached from above or below. If a mounting arm is used, the connection cables are fed through the mounting arm adapter attached centrally at the rear. Prefabricated cables in various lengths are available for the Ethernet connections.

 

Scalable performance

The compact aluminum housing of the Panel PCs CP77xx is equipped with an Intel® Celeron® ULV or Intel Atom® x5-E39xx with up to four cores.

 

Central EtherCAT control

Due to its two independent gigabit Ethernet interfaces, the CP77xx are ideally suited as a compact central processing unit for an EtherCAT control system. The CP77xx series Panel PCs are supplied with a 24 V power supply unit.

 

Accessibility of the components

The CFast card and the lithium battery for the system clock are located under a cover and accessible from the rear.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product information

CP77xx-xxxx-0030
Housing0…55 °C
aluminum housing, protection class IP65
for mounting 4 M6 x 18 mm threaded holes in the backplane
Front panelTFT display in four sizes
– 6.5-inch display 640 x 480
– 12-inch display 800 x 600
– 15-inch display 1024 x 768
– 19-inch display 1280 x 1024
front laminate in four variants
– only display
– function keys and 10 PLC special keys with LED
– numeric keyboard and 10 PLC special keys with LED
– alphanumeric PC keyboard in US layout and 10 PLC special keys with LED
special keys identified by slide-in labels
Featuresintegrated PC, Intel Atom® Z510 processor 1.1 GHz (TC3: 40), 1 GB DDR2RAM, expandable ex factory to 2 GB
128 MB Compact Flash card, extended temperature range
24 V power supply, connector in the backplane
operating system Microsoft Windows CE 6, English
CP77xx-xxxx-0030Panel PCs
CP7709-0000-00306.5-inch display 640 x 480, without keys
CP7709-0001-00306.5-inch display 640 x 480, without keys, touch screen
CP7719-0000-00306.5-inch display 640 x 480, function keys
CP7719-0001-00306.5-inch display 640 x 480, function keys, touch screen
CP7729-0000-00306.5-inch display 640 x 480, numeric keyboard
CP7729-0001-00306.5-inch display 640 x 480, numeric keyboard, touch screen
CP7701-0000-003012-inch display 800 x 600, without keys
CP7701-0001-003012-inch display 800 x 600, without keys, touch screen
CP7701-0020-003012-inch display 800 x 600, without keys, USB A socket in the front
CP7701-0021-003012-inch display 800 x 600, without keys, USB A socket in the front, touch screen
CP7711-0000-003012-inch display 800 x 600, function keys
CP7711-0001-003012-inch display 800 x 600, function keys, touch screen
CP7721-0000-003012-inch display 800 x 600, numeric keyboard
CP7721-0001-003012-inch display 800 x 600, numeric keyboard, touch screen
CP7721-0002-003012-inch display 800 x 600, numeric keyboard, touch pad
CP7731-0000-003012-inch display 800 x 600, alphanumeric keyboard
CP7731-0001-003012-inch display 800 x 600, alphanumeric keyboard, touch screen
CP7731-0002-003012-inch display 800 x 600, alphanumeric keyboard, touch pad
CP7702-0000-003015-inch display 1024 x 768, without keys
CP7702-0001-003015-inch display 1024 x 768, without keys, touch screen
CP7702-0020-003015-inch display 1024 x 768, without keys, USB A socket in the front
CP7702-0021-003015-inch display 1024 x 768, without keys, USB A socket in the front, touch screen
CP7712-0000-003015-inch display 1024 x 768, function keys
CP7712-0001-003015-inch display 1024 x 768, function keys, touch screen
CP7722-0000-003015-inch display 1024 x 768, numeric keyboard
CP7722-0001-003015-inch display 1024 x 768, numeric keyboard, touch screen
CP7722-0002-003015-inch display 1024 x 768, numeric keyboard, touch pad
CP7732-0000-003015-inch display 1024 x 768, alphanumeric keyboard
CP7732-0001-003015-inch display 1024 x 768, alphanumeric keyboard, touch screen
CP7732-0002-003015-inch display 1024 x 768, alphanumeric keyboard, touch pad
CP7703-0000-003019-inch display 1280 x 1024, without keys
CP7703-0001-003019-inch display 1280 x 1024, without keys, touch screen
CP7703-0020-003019-inch display 1280 x 1024, without keys, USB A socket in the front
CP7703-0021-003019-inch display 1280 x 1024, without keys, USB A socket in the front, touch screen
CP7713-0000-003019-inch display 1280 x 1024, function keys
CP7713-0001-003019-inch display 1280 x 1024, function keys, touch screen
CP7723-0000-003019-inch display 1280 x 1024, numeric keyboard
CP7723-0001-003019-inch display 1280 x 1024, numeric keyboard, touch screen
CP7723-0002-003019-inch display 1280 x 1024, numeric keyboard, touch pad
CP7733-0000-003019-inch display 1280 x 1024, alphanumeric keyboard
CP7733-0001-003019-inch display 1280 x 1024, alphanumeric keyboard, touch screen
CP7733-0002-003019-inch display 1280 x 1024, alphanumeric keyboard, touch pad
OptionsCP77xx-xxxx-0030
C9900-C536processor Intel Atom® Z530 1.6 GHz (TC2, TC3: 40), instead of Intel Atom® Z510 1.1 GHz (TC2, TC3: 40)
C9900-R244memory extension to 2 GB DDR2RAM, instead of 1 GB
C9900-H5042 GB Compact Flash card, extended temperature range, instead of 128 MB Compact Flash
C9900-H5054 GB Compact Flash card, extended temperature range, instead of 128 MB Compact Flash
C9900-H5068 GB Compact Flash card, extended temperature range, instead of 128 MB Compact Flash
C9900-H50716 GB Compact Flash card, extended temperature range, instead of 128 MB Compact Flash
C9900-U211internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the Compact Flash card, hard disk or SSD, requires TwinCAT and Windows Embedded Standard with Enhanced Write Filter or Windows CE
C9900-E1692-port USB socket inside the Control Panel or Panel PC backplane, DIN 8-pin with screw-on cap IP65 with adapter cable from DIN 8-pin to 2 x USB, inside a Panel PC backplane only 2 USB ports are possible.
C9900-E2151-port USB socket inside the Control Panel or Panel PC backplane, USB-A socket with screw-on cap IP65, inside a Panel PC backplane only one USB socket is possible.
C9900-K605connecting cable RJ45, Cat.5, 5 m, one end with IP65 connector cover for Panel PC CP77xx
C9900-K606connecting cable RJ45, Cat.5, 10 m, one end with IP65 connector cover for Panel PC CP77xx
C9900-K607connecting cable RJ45, Cat.5, 20 m, one end with IP65 connector cover for Panel PC CP77xx
C9900-K608connecting cable RJ45, Cat.5, 30 m, one end with IP65 connector cover for Panel PC CP77xx
C9900-K609connecting cable RJ45, Cat.5, 40 m, one end with IP65 connector cover for Panel PC CP77xx
C9900-K610connecting cable RJ45, Cat.5, 50 m, one end with IP65 connector cover for Panel PC CP77xx
C9900-S701TwinCAT PLC run-time for Microsoft Windows CE
C9900-S702TwinCAT NC PTP run-time for Microsoft Windows CE
C9900-S705TwinCAT NC I run-time for Microsoft Windows CE

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use