DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP6012-B400 | Fieldbus Box, 2-channel communication interface, Interbus, serial, TTY, 20 mA, M12

IP6012-B400 | Fieldbus Box, 2-channel communication interface, Interbus, serial, TTY, 20 mA, M12

IP6012-B400 | Fieldbus Box, 2-channel communication interface, Interbus, serial, TTY, 20 mA, M12


Fieldbus connection (design depends
on the fieldbus)


M12 I/O connection sockets


Signal status display


Labeling areas

Power supply status display:


Box supply (US)


Auxiliary voltage (UP)


Power supply feed


Power supply downstream
connection

1 | TxD-
2 | TxD+
3 | RxD-
4 | RxD+
5 | Shield

1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP

Top view 

Connector assignment 
IP6012-B400 | Fieldbus Box, 2-channel communication interface, Interbus, serial, TTY, 20 mA, M12

IP6012-B400 | Fieldbus Box, 2-channel communication interface, Interbus, serial, TTY, 20 mA, M12

The IP6012 serial interface module allows the connection of devices with a 20 mA current interface. The interface operates passively. The module transmits the data in a fully transparent manner to the higher-level automation device. The data is transferred via the fieldbus using a simple handshake protocol. This does not have any effect on the protocol of the serial interface. The active serial communication channel functions independently of the higher-level bus system in full duplex mode at up to 115,200 baud, while a 128 bytes receive buffer and a 16 bytes send buffer are available. The current interface guarantees high immunity to interference through electrically isolated signals with injected current.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product information

System dataInterbus | IPxxxx-B400, IL230x-B400
Number of I/O stationsdepending on the master, max. 256
Number of I/O pointsdepending on the master
Data transfer mediumLiYCY 3 x 2 x 0.22 mm²
Cable lengthmax. 400 m between modules
Data transfer rates500 kBaud
Data transfer timeapprox. 1 ms in the case of 10 modules for 32 bit input and output each
Technical data communicationIP6012-Bxxx
Data transfer channels2 (1/1), TxD and RxD
Data transfer rates1200…115,200 baud, 9600 baud (8 bits, no parity, 1 stop bit) is preset
TTY connectionM12, screw type
Nominal voltage24 V DC (-15 %/+20 %)
Bit transfer2 x 20 mA
Load< 500 Ω
Cable lengthmax. 1000 m twisted pair
“0” signal current0…3 mA
“1” signal current14…20 mA
Data buffer128 bytes receive buffer, 16 bytes transmit buffer
Power supply connectionfeed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Current consumption from US (without sensor current)see documentation
Bit width in the process imageinput/output: 3 x 8 bit user data, 1 x 8 bit control/status (up to 5 x 8 bit user data are possible)
Electrical isolationTTY/control voltage: 500 V, to the fieldbus: depends on the bus system
Technical dataIP6012-B400
Extension modules
Digital peripheral signalsaccording to I/O type
Analog peripheral signalsaccording to I/O type
Configuration possibilityvia KS2000
Bus interface1 x M23 female socket 9-pin, 1 x M23 male socket 9-pin
Power supplycontrol voltage: 24 V DC (20…29 V DC); load voltage: according to I/O type
Power supply connectionfeed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Box supply current85 mA + current consumption of sensors, max. 0.5 A
Auxiliary power currentaccording to I/O type
Electrical isolationcontrol voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type
Weightapprox. 350 g
Operating/storage temperature0…+55 °C/-25…+85 °C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing dataXXL housing
Dimensions (W x H x D)30 mm x 210 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3
Accessories
ZK1020-0101-0xxxpre-assembled IP-Link cable, drag-chain suitable
ZK2000-6100-0xxxM12, plug, straight, male, 4-pin, A-coded – open end
ZK2000-6162-0xxxM12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded
ZK2020-3200-0xxxM8, socket, straight, female, 4-pin – open end
ZK2020-3132-0xxxM8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin
ZS1020-0010IP-Link plug, 1 piece, plug for IP-Link system
ZS2000-2610Plug field assembly, Sensor, IP65/67, M12, straight, male, 4-pin, A-coded, 0.14…1.5 mm², Ø 4…8 mm
ZS2000-2710Plug field assembly, Sensor, IP65/67, M12, straight, male, 5-pin, A-coded, 0.25…1.5 mm², Ø 4…8 mm
ZS2000-2310Plug field assembly, Sensor and Power, IP65/67, M8, straight, male, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS2000-2320Socket field assembly, Sensor and Power, IP65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS5300-0011Mounting plate for 14 small or 7 wide EtherCAT-/ EtherCAT P box modules, stainless steel, 500 mm x 130 mm x 1.5 mm
ZS5000-0014blanking plug, plastic (IP65/67), for M8 socket, green, packaging unit = 50 pieces
ZS5000-0020blanking plug, plastic (IP67), for M12 socket, packaging unit = 50 pieces
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0001torque cable key, M8/wrench size 9, for ZB8801-0000
ZB8801-0002torque cable key, M12/wrench size 13, for ZB8801-0000

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use