DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP5009-B400 | Fieldbus Box, 1-channel encoder interface, Interbus, SSI, M23

IP5009-B400 | Fieldbus Box, 1-channel encoder interface, Interbus, SSI, M23

IP5009-B400 | Fieldbus Box, 1-channel encoder interface, Interbus, SSI, M23

Fieldbus connection (design depends
on the fieldbus)
M23 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | GNDS
2 | +24 V DC US
3 | Clock +
4 | Clock -
5 | Data +
6 | Data -
7 | n.c.
8 | n.c.
9 | n.c.
10 | n.c.
11 | n.c.
12 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
IP5009-B400 | Fieldbus Box, 1-channel encoder interface, Interbus, SSI, M23

IP5009-B400 | Fieldbus Box, 1-channel encoder interface, Interbus, SSI, M23

The IP5009 SSI interface module allows an SSI encoder to be connected directly. The encoder is powered via the SSI interface. The interface circuit generates a pulse for reading the encoder and makes the incoming data stream available to the controller as a data word in the process image. The module can optionally provide the data as binary numbers or as a binary gray code. Various operating modes, transmission frequencies and bit widths can be permanently stored in a control register.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product information

System dataInterbus | IPxxxx-B400, IL230x-B400
Number of I/O stationsdepending on the master, max. 256
Number of I/O pointsdepending on the master
Data transfer mediumLiYCY 3 x 2 x 0.22 mm²
Cable lengthmax. 400 m between modules
Data transfer rates500 kBaud
Data transfer timeapprox. 1 ms in the case of 10 modules for 32 bit input and output each
Technical data position measurementIP5009-Bxxx
Connection technologyM23 connector with outer thread, 12-pin
Number of channels1
SSI encoder connectionM23 connector with outer thread, 12-pin
Nominal voltage24 V DC (-15 %/+20 %)
Signal inputdifference signal (RS485)
Encoder supply24 V DC, from load voltage
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Data transfer ratesvariable up to 1 MHz, 250 kHz default
Serial input24 bits (adjustable)
Data directionread
Power supply connectionfeed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Current consumption from US (without sensor current)see documentation
Bit width in the process imageinput: 1 x 32 bit data (1 x 8 bit control/status optional)
Electrical isolationdepends on the bus system
Technical dataIP5009-B400
Extension modules
Digital peripheral signalsaccording to I/O type
Analog peripheral signalsaccording to I/O type
Configuration possibilityvia KS2000
Bus interface1 x M23 female socket 9-pin, 1 x M23 male socket 9-pin
Power supplycontrol voltage: 24 V DC (20…29 V DC); load voltage: according to I/O type
Power supply connectionfeed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Box supply current85 mA + current consumption of sensors, max. 0.5 A
Auxiliary power currentaccording to I/O type
Electrical isolationcontrol voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type
Weightapprox. 350 g
Operating/storage temperature0…+55 °C/-25…+85 °C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing dataXXL housing
Dimensions (W x H x D)30 mm x 210 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

© Beckhoff Automation 2024 - Terms of Use