
The IP5009 SSI interface module allows an SSI encoder to be connected directly. The encoder is powered via the SSI interface. The interface circuit generates a pulse for reading the encoder and makes the incoming data stream available to the controller as a data word in the process image. The module can optionally provide the data as binary numbers or as a binary gray code. Various operating modes, transmission frequencies and bit widths can be permanently stored in a control register.
Product status:
service phase | Possibly with other technical features or equipment in case of a service order or repair
Product information
System data | Lightbus | IPxxxx-B200, IL230x-B200 |
---|---|
Number of I/O stations | 254 |
Number of I/O points | 16,192 |
Data transfer medium | fiber-optic conductor: APF (plastic) fiber (1,000 µm) |
Distance between stations | 45 m |
Data transfer time | 0.26 ms in the case of 10 modules for 32 bit input and output each (without IP-Link) |
Technical data position measurement | IP5009-Bxxx |
---|---|
Connection technology | M23 connector with outer thread, 12-pin |
Number of channels | 1 |
SSI encoder connection | M23 connector with outer thread, 12-pin |
Nominal voltage | 24 V DC (-15 %/+20 %) |
Signal input | difference signal (RS485) |
Encoder supply | 24 V DC, from load voltage |
Sensor supply | from control voltage, max. 0.5 A, short-circuit proof in total |
Data transfer rates | variable up to 1 MHz, 250 kHz default |
Serial input | 24 bits (adjustable) |
Data direction | read |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Current consumption from US (without sensor current) | see documentation |
Bit width in the process image | input: 1 x 32 bit data (1 x 8 bit control/status optional) |
Electrical isolation | depends on the bus system |
Technical data | IP5009-B200 |
---|---|
Extension modules | – |
Digital peripheral signals | according to I/O type |
Analog peripheral signals | according to I/O type |
Configuration possibility | via KS2000 or the controller |
Data transfer rates | 2.5 Mbaud |
Bus interface | 2 x fiber-optic socket for plug ZS1020-0010 |
Power supply | control voltage: 24 V DC (-15 %/+20 %); load voltage: according to I/O type |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Auxiliary power current | according to I/O type |
Electrical isolation | control voltage/fieldbus: yes, control voltage/inputs or outputs: according to I/O type |
Weight | approx. 250 g |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | XXL housing |
---|---|
Dimensions (W x H x D) | 30 mm x 210 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
© Beckhoff Automation 2024 - Terms of Use