![IP2330-B730 | Fieldbus Box, 4-channel digital input + 4-channel digital output, Modbus, 24 V DC, 0.2 ms, 2 A, Ø8](https://multimedia.beckhoff.com/media/ip2300-bxxx__web_preview.png)
The IP2330-Bxxx digital I/O module combines four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 2 A, are short-circuit-proof and protected against inverse polarity. The total current for all four outputs is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time or in which not all of the actuators draw 2 A signal current. The state of each signal is indicated by means of light emitting diodes. The signals are connected via 8 mm snap type connectors.
Product status:
service phase | Possibly with other technical features or equipment in case of a service order or repair
Product information
System data | Modbus | IPxxxx-B730, IL230x-B730 |
---|---|
Number of I/O stations | 69 (with repeater) |
Number of I/O points | depending on controller |
Data transfer medium | screened, twisted copper cable 2 x 0.25 mm² (RS485) |
Distance between stations | max. 1200 m (depending on baud rate) |
Data transfer rates | 150…38,400 baud |
I/O communication types | read/write access, optionally bit oriented or word oriented |
Technical data digital inputs/outputs | IP2330-Bxxx |
---|---|
Number of channels | 4 inputs + 4 outputs |
Input/output connections | 8 mm, snap type |
Input filter | 0.2 ms |
“0” signal voltage | -3…+5 V |
“1” signal voltage | 11…30 V, 6 mA input current (EN 61131-2, type 2) |
Sensor supply | from control voltage, max. 0.5 A, short-circuit proof in total |
Load type | ohmic, inductive, lamp load |
Rated load voltage | 24 V DC (-15 %/+20 %) |
Max. output current | 2 A per channel, individually short-circuit proof, ∑ 4 A |
Short-circuit current | typ. 4 A |
Auxiliary power current | typ. 30 mA per channel |
Current consumption from US (without sensor current) | see documentation |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Bit width in the process image | 4 inputs + 4 outputs |
Electrical isolation | channels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system |
Technical data | IP2330-B730 |
---|---|
Extension modules | – |
Digital peripheral signals | according to I/O type |
Analog peripheral signals | according to I/O type |
Protocol | RTU/ASCII |
Configuration possibility | by means of address selection switch or KS2000 |
Data transfer rates | 150, 300, 600, 1200, 2400, 4800, 9600, 19,200, 38,400 baud |
Bus interface | 1 x M12 socket, 5-pin, B-coded |
Power supply | control voltage: 24 V DC (-15 %/+20 %); load voltage: according to I/O type |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Box supply current | 45 mA + current consumption of sensors, max. 0.5 A |
Auxiliary power current | according to I/O type |
Electrical isolation | control voltage/fieldbus: yes, control voltage/inputs or outputs: according to I/O type |
Weight | approx. 210 g |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | Standard housing |
---|---|
Dimensions (W x H x D) | 30 mm x 175 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use