DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IP2330-B200 | Fieldbus Box, 4-channel digital input + 4-channel digital output, Lightbus, 24 V DC, 0.2 ms, 2 A, Ø8

IP2330-B200 | Fieldbus Box, 4-channel digital input + 4-channel digital output, Lightbus, 24 V DC, 0.2 ms, 2 A, Ø8

IP2330-B200 | Fieldbus Box, 4-channel digital input + 4-channel digital output, Lightbus, 24 V DC, 0.2 ms, 2 A, Ø8

Fieldbus connection (design depends
on the fieldbus)
8 mm I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | +24 V DC US
3 | GND
4 | In-/Output
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
Inputs 
Outputs 
IP2330-B200 | Fieldbus Box, 4-channel digital input + 4-channel digital output, Lightbus, 24 V DC, 0.2 ms, 2 A, Ø8

IP2330-B200 | Fieldbus Box, 4-channel digital input + 4-channel digital output, Lightbus, 24 V DC, 0.2 ms, 2 A, Ø8

The IP2330-Bxxx digital I/O module combines four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 2 A, are short-circuit-proof and protected against inverse polarity. The total current for all four outputs is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time or in which not all of the actuators draw 2 A signal current. The state of each signal is indicated by means of light emitting diodes. The signals are connected via 8 mm snap type connectors.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product information

Technical data digital inputs/outputsIP2330-Bxxx
Number of channels4 inputs + 4 outputs
Input/output connections8 mm, snap type
Input filter0.2 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 2)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15%/+20%)
Max. output current2 A per channel, individually short-circuit proof, ∑ 4 A
Short-circuit currenttyp. 4 A
Auxiliary power currenttyp. 30 mA per channel
Current consumption from US (without sensor current)see documentation
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Bit width in the process image4 inputs + 4 outputs
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system
Technical dataIP2330-B200
Extension modules
Digital peripheral signalsaccording to I/O type
Analog peripheral signalsaccording to I/O type
Configuration possibilityvia KS2000 or the controller
Data transfer rates2.5 Mbaud
Bus interface2 x fiber-optic socket for plug ZS1020-0010
Data transfer mediumfiber-optic conductor: APF (plastic) fiber (1,000 µm)
Power supplycontrol voltage: 24 V DC (-15%/+20%); load voltage: according to I/O type
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Auxiliary power currentaccording to I/O type
Electrical isolationcontrol voltage/fieldbus: yes, control voltage/inputs or outputs: according to I/O type
Distance between stations45 m
Data transfer time0.26 ms in the case of 10 modules for 32 bit input and output each (without IP-Link)
Weightapprox. 250 g
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataXXL housing
Dimensions (W x H x D)30 mm x 210 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use