![IP2020-B520 | Fieldbus Box, 8-channel digital output, DeviceNet, 24 V DC, 2 A, Ø8](https://multimedia.beckhoff.com/media/ip2000-b520__web_preview.png)
The IP2020-Bxxx digital output connects the binary control signals from the automation unit on to the actuators at the process level. The eight outputs handle load currents of up to 2 A each, although the total current is limited to 4 A. This makes these modules particularly suitable for applications in which not all of the outputs are active at the same time or in which not all of the actuators draw 2 A signal current.The signals are connected via Ø8 mm snap type connectors.
The outputs are short-circuit proof and protected against inverse connection.
Product status:
service phase | Possibly with other technical features or equipment in case of a service order or repair. Recommended alternative: IP2021-B520
Product information
System data | DeviceNet | IPxxxx-B52x, IL230x-B52x |
---|---|
Number of I/O stations | 63 |
Number of I/O points | depending on controller |
Data transfer medium | shielded copper cable, with power supply, typ. 2 x 2 x 0.25 mm² |
Distance between stations | 500 m 250 m 100 m |
Data transfer rates | 125 kBaud 250 kBaud 500 kBaud |
I/O communication types | bit strobe, polling, cyclic, change of state |
Technical data digital outputs | IP2020-Bxxx |
---|---|
Number of outputs | 8 |
Output connections | 8 mm, snap type |
Load type | ohmic, inductive, lamp load |
Nominal output voltage | 24 V DC (-15 %/+20 %) |
Max. output current | 2 A per channel, individually short-circuit proof, ∑ 4 A |
Short-circuit current | max. 4 A |
Auxiliary power current | typ. 30 mA per channel |
Current consumption from US (without sensor current) | see documentation |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Bit width in the process image | 8 outputs |
Electrical isolation | channels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system |
Technical data | IP2020-B520 |
---|---|
Extension modules | – |
Digital peripheral signals | according to I/O type |
Analog peripheral signals | according to I/O type |
DeviceNet type | according to I/O type |
Configuration possibility | through KS2000 or the controller (explicit messaging) |
Data transfer rates | automatic detection up to 500 kbaud |
Bus interface | 1 x M12 plug, 5-pin |
Power supply | control voltage: 24 V DC (-15 %/+20 %); load voltage: according to I/O type |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Box supply current | 45 mA + current consumption of sensors, max. 0.5 A |
Auxiliary power current | according to I/O type |
Electrical isolation | control voltage/fieldbus: 500 V, control voltage/inputs or outputs: according to I/O type |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Approvals/markings | CE, UL |
Housing data | Standard housing |
---|---|
Dimensions (W x H x D) | 30 mm x 175 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use