
The IP1010-Bxxx digital input acquires the binary control signals from the process level and transmits them to the higher-level automation unit. The state of the signals is indicated by light emitting diodes. The signals are connected via 8 mm snap type connectors.
The sensors are supplied from the box supply voltage US. The auxiliary voltage UP is not used in the input module, but may be connected in order to be relayed downstream.
Product status:
service phase | Possibly with other technical features or equipment in case of a service order or repair
Product information
System data | Interbus | IPxxxx-B400, IL230x-B400 |
---|---|
Number of I/O stations | depending on the master, max. 256 |
Number of I/O points | depending on the master |
Data transfer medium | LiYCY 3 x 2 x 0.22 mm² |
Cable length | max. 400 m between modules |
Data transfer rates | 500 kBaud |
Data transfer time | approx. 1 ms in the case of 10 modules for 32 bit input and output each |
Technical data digital inputs | IP1010-Bxxx |
---|---|
Number of inputs | 8 |
Input connections | 8 mm, snap type |
Nominal input voltage | 24 V DC (-15 %/+20 %) |
Input filter | 0.2 ms |
“0” signal voltage | -3…+5 V (EN 61131-2, type 2) |
“1” signal voltage | 11…30 V (EN 61131-2, type 2) |
Input current | typ. 6 mA (EN 61131-2, type 2) |
Sensor supply | from control voltage, max. 0.5 A, short-circuit proof in total |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Bit width in the process image | 8 inputs |
Current consumption from US (without sensor current) | see documentation |
Electrical isolation | channels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system |
Technical data | IP1010-B400 |
---|---|
Extension modules | – |
Digital peripheral signals | according to I/O type |
Analog peripheral signals | according to I/O type |
Configuration possibility | via KS2000 |
Bus interface | 1 x M23 female socket 9-pin, 1 x M23 male socket 9-pin |
Power supply | control voltage: 24 V DC (20…29 V DC); load voltage: according to I/O type |
Power supply connection | feed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin |
Box supply current | 85 mA + current consumption of sensors, max. 0.5 A |
Auxiliary power current | according to I/O type |
Electrical isolation | control voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type |
Weight | approx. 350 g |
Operating/storage temperature | 0…+55 °C/-25…+85 °C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
Housing data | XXL housing |
---|---|
Dimensions (W x H x D) | 30 mm x 210 mm x 26.5 mm |
Material | PA6 (polyamide) |
Installation | 2 fixing holes 3.5 mm diameter for M3 |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use