DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IL2301-B400 | Coupler Box, 4-channel digital input + 4-channel digital output, Interbus, 24 V DC, 3 ms, 0.5 A, M8

IL2301-B400 | Coupler Box, 4-channel digital input + 4-channel digital output, Interbus, 24 V DC, 3 ms, 0.5 A, M8

IL2301-B400 | Coupler Box, 4-channel digital input + 4-channel digital output, Interbus, 24 V DC, 3 ms, 0.5 A, M8

IL2301-B400 | Coupler Box, 4-channel digital input + 4-channel digital output, Interbus, 24 V DC, 3 ms, 0.5 A, M8

IL2301-B400 | Coupler Box, 4-channel digital input + 4-channel digital output, Interbus, 24 V DC, 3 ms, 0.5 A, M8

The IL2301-Bxxx Coupler Box module combines four digital inputs and four digital outputs in one device. The outputs handle load currents of up to 0.5 A, are short-circuit proof and protected against inverse polarity. The state of each signal is indicated by means of light emitting diodes. The signals are connected via M8 screw type connectors.

Product status:

service phase | Possibly with other technical features or equipment in case of a service order or repair

Product information

System dataInterbus | IPxxxx-B400, IL230x-B400
Number of I/O stationsdepending on the master, max. 256
Number of I/O pointsdepending on the master
Data transfer mediumLiYCY 3 x 2 x 0.22 mm²
Cable lengthmax. 400 m between modules
Data transfer rates500 kBaud
Data transfer timeapprox. 1 ms in the case of 10 modules for 32 bit input and output each
Technical data digital inputs/outputsIL2301-Bxxx
SpecificationEN 61131-2, type 2
Number of channels4 inputs + 4 outputs
Input/output connectionsM8, screw type
Input filter3.0 ms
“0” signal voltage-3…+5 V
“1” signal voltage11…30 V, 6 mA input current (EN 61131-2, type 2)
Sensor supplyfrom control voltage, max. 0.5 A, short-circuit proof in total
Load typeohmic, inductive, lamp load
Rated load voltage24 V DC (-15 %/+20 %)
Max. output current0.5 A per channel, individually short-circuit proof
Short-circuit currenttyp. 1.5 A
Auxiliary power currenttyp. 20 mA
Current consumption from USsee documentation
Power supply connectionfeed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Bit width in the process image4 inputs + 4 outputs
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system
Special featuresIP-Link coupler
Operating/storage temperature0…+55 °C/-25…+85 °C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Technical dataIL2301-B400
Extension modulesmax. 120 with max. 64 byte input and 64 byte output data
Digital peripheral signalsmax. 512 inputs and 512 outputs
Analog peripheral signalsmax. 28 inputs and 28 outputs
Configuration possibilityvia KS2000
Bus interface1 x M23 female socket 9-pin, 1 x M23 male socket 9-pin
Power supplycontrol voltage: 24 V DC (20…29 V DC); load voltage: according to I/O type
Power supply connectionfeed: 1 x M8 male socket, 4-pin; downstream connection: 1 x M8 female socket, 4-pin
Box supply current85 mA + current consumption of sensors, max. 0.5 A
Auxiliary power currentaccording to I/O type
Electrical isolationcontrol voltage/fieldbus: no, control voltage/inputs or outputs: according to I/O type
Weightapprox. 350 g
Operating/storage temperature0…+55 °C/-25…+85 °C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing dataXXL housing
Dimensions (W x H x D)30 mm x 210 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3
Accessories
ZK1020-0101-0xxxpre-assembled IP-Link cable, drag-chain suitable
ZK2000-2100-0xxxM8, plug, straight, male, 3-pin – open end
ZK2000-2122-0xxxM8, plug, straight, male, 3-pin – M8, socket, straight, female, 3-pin
ZK2020-3200-0xxxM8, socket, straight, female, 4-pin – open end
ZK2020-3132-0xxxM8, plug, straight, male, 4-pin – M8, socket, straight, female, 4-pin
ZS1020-0010IP-Link plug, 1 piece, plug for IP-Link system
ZS2000-2210Plug field assembly, Sensor, IP65/67, M8, straight, male, 3-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS2000-1213Plug field assembly, Sensor, IP67, M8, straight, male, 3-pin, A-coded, 0.14…0.34 mm², Ø 3.5…5 mm
ZS2000-2310Plug field assembly, Sensor and Power, IP65/67, M8, straight, male, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS2000-2320Socket field assembly, Sensor and Power, IP65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS5300-0011Mounting plate for 14 small or 7 wide EtherCAT-/ EtherCAT P box modules, stainless steel, 500 mm x 130 mm x 1.5 mm
ZS5000-0014blanking plug, plastic (IP65/67), for M8 socket, green, packaging unit = 50 pieces
ZS5000-0010blanking plug, plastic (IP67), for M8 socket, packaging unit = 50 pieces
ZB8801-0000torque wrench for hexagonal plugs, adjustable
ZB8801-0001torque cable key, M8/wrench size 9, for ZB8801-0000

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use